Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
HVQFN36R plastic thermal enhanced very thin quad flat package; no leads; 36 terminals; resin based; body 6 x 5 x 0.85 mm 2008-03-14
HVQFN36R plastic thermal enhanced very thin quad flat package; no leads; 36 terminals; resin based; body 5.5 x 4.5 x 0.85 mm 2007-11-14
HVQFN plastic thermal enhanced very thin quad flat package; no leads; 25 terminals; body 5 x 5 x 0.85 mm 2016-05-19
HVQFN108U plastic thermal enhanced very thin quad flat package; no leads; 108 terminals; UTLP based; body 8 x 8 x 0.9 mm 2008-10-17
HVQFN108U plastic thermal enhanced very thin quad flat package; no leads; 108 terminals; low stand-off height; UTLP based; body 8 x 8 x 0.9 mm 2008-10-16
HVQFN108U plastic thermal enhanced very thin quad flat package; no leads; 108 terminals; low stand-off height; UTLP based; body 8 x 8 x 0.9 mm 2008-10-17
HVQFN41 plastic thermal enhanced very thin quad flat package; no leads; 41 terminals; body 7 x 7 x 0.85 mm 2008-01-23
HVQFN38R plastic thermal enhanced very thin quad flat package; no leads; 38 terminals; resin based; body 4 x 4 x 0.9 mm 2007-11-30
HVQFN36 plastic thermal enhanced very thin quad flat package; no leads; 36 terminals; body 6 x 6 x 0.85 mm MO-220(JEDEC 2008-11-12
HVQFN36 plastic thermal enhanced very thin quad flat package; no leads; 36 terminals; body 6 mm x 6 mm x 0.85 mm 2009-02-24
HVQFN36 plastic thermal enhanced very thin quad flat package; no leads; 0.1 dimple wettable flank; 36 terminals; 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body 2018-03-08
HVQFN36 plastic thermal enhanced very thin quad flat package; no leads; dimple wettable flank; 36 terminals; 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body 2018-01-09
HVQFN36 plastic thermal enhanced very thin quad flat package; no leads; 36 terminals; 0.5 mm pitch; 6 mm x 6 mm x 0.85 mm body MO-220(JEDEC 2012-01-10
HVQFN36 plastic thermal enhanced very thin quad flat package; no leads; 36 terminals; body 6 mm x 6 mm x 0.85 mm 2016-10-03
HVQFN36 HVQFN36, plastic thermal enhanced very thin quad flat package; no leads, wettable flanks, 36 terminals; body 6 mm x 6 mm x 0.85 mm 2017-09-09
HVQFN36 HVQFN36, plastic thermal enhanced very thin quad flat package; no leads; dimple wettable flank; 36 terminals, 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body 2018-05-29
HVQFN44 plastic thermal enhanced very thin quad flat package; no leads; 44 terminals 2010-07-23
HVQFN44 HVQFN44, plastic, thermal enhanced very thin quad flatpack; no leads; 44 terminals; 0.65 mm pitch; 9 mm x 9 mm x 1 mm body H-PQFN-N44(JEDEC 2017-06-11
HVQFN44 HVQFN44, plastic, thermal enhanced very thin quad flatpack; no leads; 44 terminals; 0.65 mm pitch; 9 mm x 9 mm x 1 mm body 2019-04-05
HVQFN42 plastic thermal enhanced very thin quad flat package; no leads; 42 terminals 2009-08-28
HVQFN32R plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; resin based 2009-11-16
HVQFN64R plastic thermal enhanced very thin quad flat package; no leads; 64 terminals; resin based 2010-04-02
HVQFN32 HVQFN32: plastic termal enhanced very thin quad flat package; no leads; 32 terminals 2010-08-09
HVQFN54R plastic thermal enhanced very thin quad flat package; no leads; 54 terminals; resin based 2011-01-20
HVQFN16 plastic thermal enhanced very thin quad flat package; no leads; 16 terminals; body 3 x 3 x 0.85 mm 2012-09-21
HVQFN40 plastic thermal enhanced very thin quad flat package; no leads; 40 terminals; body 5 mm x 5 mm x 0.85 mm 2015-01-08
HVQFN40 plastic thermal enhanced very thin quad flat package; no leads; 40 terminals; body 5 mm x 5 mm x 0.85 mm 2016-05-18
HVQFN40 HVQFN40, plastic, thermally enhanced very thin quad flat, non-leaded package; 40 terminals; 0.4 mm pitch; 5 mm x 5 mm x 0.85 mm body 2020-10-15
HVQFN40 HVQFN40, plastic, thermally enhanced very thin quad flat, non-leaded package; 40 terminals; 0.4 mm pitch; 5 mm x 5 mm x 0.85 mm body 2019-09-20
HVQFN plastic thermal enhanced very thin quad flat package; no leads; 27 terminals; body 5 x 5 x 0.85 mm 2014-10-14
HVQFN plastic thermal enhanced very thin quad flat package; no leads; 184 terminals; body 12 x 12 x 0.85 mm 2015-07-29
HVQFN48R HVQFN48R, plastic, thermal enhanced very thin quad flatpack; no leads; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.98 mm body 2017-06-11
HVQFN32 HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body H-PQFP-N32(JEDEC 2017-06-11
HVQFN16 HVQFN16, plastic, thermal enhanced very thin quad flatpack; no leads; 16 terminals; 0.5 mm pitch; 3 mm x 3 mm x 1 mm body H-PQFP-N16(JEDEC 2017-06-11
HVQFN16 HVQFN16, plastic, thermal enhanced very thin quad flatpack; no leads; 16 terminals; 0.5 mm pitch; 3 mm x 3 mm x 0.85 mm body 2018-08-01
HVQFN16 HVQFN16, plastic, thermal enhanced very thin quad flatpack; no leads; 16 terminals; 0.65 mm pitch; 4 mm x 4 mm x 0.9 mm body NON-JEDEC(JEDEC 2017-06-11
HVQFN16 HVQFN16, plastic, thermal enhanced very thin quad flatpack; no leads; 16 terminals; 0.8 mm pitch; 5 mm x 5 mm x 0.9 mm body 2017-06-11
HVQFN24 HVQFN24, plastic, thermal enhanced very thin quad flat package; no leads; 24 terminals; 0.65 mm pitch; 5 mm x 5 mm x 0.9 mm body 2016-01-12
HVQFN32 HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.9 mm body 2017-06-11
HVQFN32 HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 1 mm body 2017-06-11
HVQFN32 HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.4 mm pitch; 4 mm x 4 mm x 0.9 mm body 2017-06-11
HVQFN32 plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 4 x 4 x 0.85 mm 2016-03-04
HVQFN44R HVQFN44R, plastic, thermal enhanced very thin quad flat package; no leads; 44 terminals; 0.65 mm pitch; 5 mm x 5 mm x 0.98 mm body 2017-06-11
HVQFN63R HVQFN63R, plastic, thermal enhanced very thin quad flatpack; no leads; 63 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.91 mm body 2017-06-11
HVQFN12 HVQFN12, plastic, thermal enhanced very thin quad flatpack; no leads; 12 terminals; 0.5 mm pitch; 3 mm x 3 mm x 0.85 mm body 2017-06-11
HVQFN28 plastic thermal enhanced very thin quad flat package; no leads; 28 terminals; body 3.5 x 5.5 x 0.85 mm MO-220(JEDEC 2016-04-26
HVQFN116 HVQFN116, thermal enhanced very thin quad flat package, no leads, 116 terminals, 0.5 mm pitch, 9 mm x 9 mm x 0.85 mm body 2022-04-03
HVQFN116 HVQFN116 thermal enhanced very thin quad flat package, no leads, 116 terminals, 0.5 mm pitch, 9 mm x 9 mm x 0.85 mm body 2023-04-27
HVQFN40 HWQFN, plastic thermal enhanced very thin quad flat package; no leads, wettable flanks, 40 terminals, 0.4 mm pitch, 5.0 mm x 5.0 mm x 0.68 mm body 2023-10-05
HVQFN76 HVQFN76, thermal enhanced very thin quad flat package, no leads, 76 terminals, 0.4 mm pitch, 9 mm x 9 mm x 0.85 mm body 2014-03-13
HVQFN72 HVQFN72, thermal enhanced very thin quad flat package, no leads, 72 terminals, 0.5 mm pitch, 10 mm x 10 mm x 0.85 mm body 2014-03-13
HVQFN92 HVQFN92, thermal enhanced very thin quad flat package, no leads, 92 terminals, 0.5 mm pitch, 9.5 mm x 11 mm x 0.85 mm body 2012-03-06
HVQFN124 HVQFN124, thermal enhanced very thin quad flat package, no leads, 124 terminals, 0.55 mm pitch, 11 mm x 11 mm x 0.85 mm body 2014-08-21
HVQFN124 HVQFN124, thermal enhanced very thin quad flat package, no leads, 124 terminals, 0.55 mm pitch, 11 mm x 11 mm x 0.85 mm body 2021-03-08
HVQFN98 HVQFN98, thermal enhanced very thin quad flat package, no leads, 98 terminals, 0.4 mm pitch, 9 mm x 9 mm x 0.85 mm body 2016-09-19
HVQFN68 HVQFN68, thermal enhanced very thin quad flat package, no leads, 68 terminals, 0.4 mm pitch, 8 mm x 8 mm x 0.85 mm body 2020-04-06
HVQFN148 HVQFN148, thermal enhanced very thin quad flat package, no leads, 148 terminals, 0.5 mm pitch, 11 mm x 11 mm x 0.85 mm body 2021-04-20
HVQFN148 HVQFN148, thermal enhanced very thin quad flat package, no leads, 148 terminals, 0.5 mm pitch, 11 mm x 11 mm x 0.85 mm body 2021-07-26
HVQFN148 HVQFN148 Thermal enhanced very thin quad flat package; no leads, 148 terminals, 0.5 mm pitch,11 mm x 11 mm x 0.85 mm body 2024-05-16
HVQFN114 HVQFN114, thermal enhanced very thin quad flat package, no leads, 114 terminals, 0.5 mm pitch, 10 mm x 10 mm x 0.85 mm body 2020-04-08
HVQFN68 HVQFN68, thermal enhanced very thin quad flat package, no leads, 68 terminals, 0.4 mm pitch, 8 mm x 8 mm x 0.85 mm body 2016-09-08
HVQFN68 HVQFN68, thermal enhanced very thin quad flat package, no leads, 68 terminals, 0.4 mm pitch, 8 mm x 8 mm x 0.85 mm body 2020-07-06
HVQFN68 HVQFN68, thermal enhanced very thin quad flat package, no leads, 68 terminals, 0.4 mm pitch, 8 mm x 8 mm x 0.85 mm body 2020-06-16
HVQFN124 HVQFN124, thermal enhanced very thin quad flat package, no leads, 124 terminals, 0.4 mm pitch, 11.8 mm x 11 mm x 0.8 mm body 2016-01-04
HVQFN88 HVQFN88, thermal enhanced very thin quad flat package, no leads, 88 terminals, 0.4 mm pitch, 10 mm x 10 mm x 0.85 mm body 2020-07-08
HVQFN81 HVQFN81, plastic thermal enhanced very thin quad flat wettable flanks package; no leads; 81 terminals, 0.4 mm pitch, 8 mm x 7.5 mm x 0.85 mm body 2024-12-10
HVQFN24 plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm MO-220(JEDEC 2002-10-22
HVQFN24 plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm MO-220(JEDEC 2015-02-19
HVQFN24 plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 4 x 4 x 0.85 mm MO-220(JEDEC 2008-03-06
HVQFN24 HVQFN24, plastic, thermal enhanced very thin quad flatpack; no leads; 24 terminals; 0.5 mm pitch; 4 mm x 4 mm x 1 mm body TS-PQFP-N24(JEDEC 2017-06-11
HVQFN24 HVQFN24, plastic, thermal enhanced very thin quad flatpack; no leads; 24 terminals; 0.5 mm pitch; 4 mm x 4 mm x 0.85 mm body NON-JEDEC(JEDEC 2017-06-11
HVQFN24 HVQFN24, plastic, thermal enhanced very thin quad flatpack; no leads; 24 terminals; 0.5 mm pitch; 4 mm x 4 mm x 0.85 mm body 2017-06-11
HVQFN24 HVQFN24, plastic, thermally enhanced very thin quad; flat non-leaded package; 24 terminals; 0.5 mm pitch; 4 mm x 4 mm x 0.9 mm body 2016-01-12
HVQFN24 HVQFN24, thermal enhanced very thin quad flat package, no leads, 24 terminals, 0.5 mm pitch, 4 mm x 4 mm x 0.85 mm body 2021-01-21
HVQFN32 HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; 0.5 mm pitch, 5 mm x 5 mm x 0.85 mm body MO-220(JEDEC 2002-10-18
HVQFN32 HVQFN32, plastic thermal enhanced very thin quad flat package; no leads; 32 terminals, 0.5 mm pitch, 5 mm x 5 mm x 0.85 mm body MO-220(JEDEC 2013-01-29
HVQFN32 plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm MO-220(JEDEC 2013-11-05
HVQFN plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm 2015-01-12
HVQFN32 HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 1 mm body HTS-PQFP-N32(JEDEC 2017-06-11
HVQFN32 HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 1 mm body 2017-06-11
HVQFN32 HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 1 mm body TS-PQFP-N32(JEDEC 2017-06-11
HVQFN32 HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.9 mm body 2016-01-12
HVQFN32 HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.85 mm body 2017-06-11
HVQFN32 HVQFN32, plastic, thermally enhanced very thin quad; flat non-leaded package; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.85 mm body 2022-09-14
HVQFN32 HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; 0.5 mm pitch, 5 mm x 5 mm x 0.85 mm body MO-220(JEDEC 2003-05-02
HVQFN32 HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 1 mm body HF-PQFN-N32(JEDEC 2017-06-11
HVQFN32 HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 1 mm body HTS-PQFP-N32(JEDEC 2017-06-11
HVQFN32 HVQFN32, plastic, thermal enhanced very thin quad flat package, no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.85 mm body 2019-10-30
HVQFN32 HVQFN32, plastic, thermal enhanced very thin quad flat package, no leads; step-cut wettable flank; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.85 mm body 2019-10-28
HVQFN32 HVQFN32, thermal enhanced very thin quad flat package, no leads, wettable flanks, 32 terminals, 0.5 mm pitch, 5 mm x 5 mm x 0.85 mm body 2024-01-02
HVQFN32 HVQFN32, plastic, thermal enhanced very thin quad flat package, no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.85 mm body 2021-07-15
HVQFN32 HVQFN32, thermal enhanced very thin quad flat package, no leads, wettable flanks, 32 terminals, 0.5 mm pitch, 5 mm x 5 mm x 0.85 mm body 2021-01-27
HVQFN32 plastic, thermal enhanced very thin quad flat package; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.85 mm body MO-220(JEDEC 2002-10-22
HVQFN32 HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; 0.5 mm pitch, 5 mm x 5 mm x 0.85 mm body MO-220(JEDEC 2008-03-12
HVQFN32 HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals, 0.5 mm pitch, 5 mm x 5 mm x 0.85 mm body 2010-02-09
HVQFN32 HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals, 0.5 mm pitch, 5 mm x 5 mm x 0.85 mm body MO-220(JEDEC 2012-07-02
HVQFN40 plastic thermal enhanced very thin quad flat package; no leads; 40 terminals; body 6 x 6 x 0.85 mm MO-220(JEDEC 2022-11-22
HVQFN40 HVQFN40, plastic, thermal enhanced very thin quad flatpack; no leads; 40 terminals; 0.5 mm pitch; 6 mm x 6 mm x 0.9 mm body HTS-PQFP-N40(JEDEC 2017-06-11
HVQFN40 HVQFN40, plastic, thermal enhanced very thin quad flat package; no leads; 40 terminals; 0.5 mm pitch; 6 mm x 6 mm x 0.9 mm body MO-220 VJJD-2(JEDEC 2016-11-03
HVQFN40 HVQFN40, plastic, thermal enhanced very thin quad flatpack; no leads; 40 terminals; 0.5 mm pitch; 6 mm x 6 mm x 0.85 mm body NON-JEDEC(JEDEC 2017-06-11
HVQFN40 HVQFN40, plastic thermal enhanced very thin quad flat package; no leads, wettable flanks; 40 terminals; 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body 2018-11-13
HVQFN40 HVQFN40, plastic thermal enhanced very thin quad flatpack; no leads, 40 terminals, 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body 2017-10-11
HVQFN40 HVQFN40, thermal enhanced very thin quad flat package; no leads; step-cut wettable flank; 40 terminals; 0.5 mm pitch, 6 mm x 6 mm x 0.8 mm body 2019-03-07
HVQFN40 HVQFN40, thermal enhanced very thin quad flat package; no leads; dimple wettable flank; 40 terminals; 0.5 mm pitch, 6 mm x 6 mm x 0.9 mm body 2019-10-07
HVQFN40 HVQFN40, thermal enhanced very thin quad flat package; no leads; dimple wettable flank; 40 terminals; 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body 2022-10-11
HVQFN40 HVQFN40, thermal enhanced very thin quad flat package; no leads; dimple wettable flank; 40 terminals; 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body 2022-10-05
HVQFN40 plastic thermal enhanced very thin quad flat package; no leads; 40 terminals; body 6 x 6 x 0.85 mm MO-220(JEDEC 2003-04-22
HVQFN40 HVQFN40, plastic thermal enhanced very thin quad flat wettable flanks package; no leads; 40 terminals, 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body 2024-04-11
HVQFN40 plastic thermal enhanced very thin quad flat package; no leads; 40 terminals; body 6 x 6 x 0.85 mm MO-220(JEDEC 2004-04-08
HVQFN40 plastic thermal enhanced very thin quad flat package; no leads; 40 terminals; body 6 x 6 x 0.85 mm MO-220(JEDEC 2005-10-06
HVQFN40 plastic thermal enhanced very thin quad flat package; no leads; 40 terminals; body 6 x 6 x 0.85 mm MO-220(JEDEC 2008-06-27
HVQFN40 HVQFN40, plastic thermal enhanced very thin quad flat package; no leads; 40 terminals; 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body MO-220(JEDEC 2021-04-28
HVQFN40 plastic thermal enhanced very thin quad flat package; no leads; 40 terminals MO-220(JEDEC 2010-11-05
HVQFN40 HVQFN40, plastic thermal enhanced very thin quad flat wettable flanks package; no leads; 40 terminals, 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body MO-220(JEDEC 2022-10-03
HVQFN40 HVQFN40, plastic thermal enhanced very thin quad flat package; no leads, 0.125 dimple wettable flank, 40 terminals, 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body MO-220(JEDEC 2022-06-30
HVQFN40 plastic thermal enhanced very thin quad flat package; no leads; 40 terminals; 0.5 mm pitch; 6 mm x 6 mm x 0.85 mm body 2017-03-17
HVQFN40 HVQFN40, plastic, thermal enhanced very thin quad flatpack; no leads; 40 terminals; 0.5 mm pitch; 6 mm x 6 mm x 0.9 mm body 2017-06-11
HVQFN40 HVQFN40, plastic thermal enhanced very thin quad flat wettable flanks package; no leads; 40 terminals, 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; 7 mm x 7 mm x 0.85 mm body MO-220(JEDEC 2017-12-13
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; 48 terminals MO-220(JEDEC 2009-12-11
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; 48 terminals MO-220(JEDEC 2009-12-11
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; 48 terminals MO-220(JEDEC 2013-03-27
HVQFN48 HVQFN48, plastic, thermal enhanced very thin quad flatpack; no leads; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1 mm body MO-220 VKKD-2(JEDEC 2016-02-02
HVQFN48 HVQFN48, plastic, thermal enhanced very thin quad flatpack; no leads; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1 mm body TS-PQFP-N48(JEDEC 2017-06-11
HVQFN48 HVQFN48, plastic, thermal enhanced very thin quad flatpack; no leads; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body 2016-01-07
HVQFN48 HVQFN48, plastic, thermal enhanced very thin quad flatpack; no leads; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body NON-JEDEC(JEDEC 2017-06-11
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; 0.1 dimple wettable flank, 48 terminals; 7 mm x 7 mm x 0.85 mm body 2018-09-28
HVQFN48 plastic, thermally enhanced very thin quad flat non-leaded package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body 2016-01-12
HVQFN48 HVQFN48, plastic, thermal enhanced very thin quad flatpack; no leads; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body NON-JEDEC(JEDEC 2017-06-11
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; body 7 x 7 x 0.85 mm MO-220(JEDEC 2002-10-22
HVQFN48 HVQFN48, plastic, thermal enhanced very thin quad flatpack; no leads; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1 mm body HF-PQFN-N48(JEDEC 2017-06-11
HVQFN48 HVQFN48, plastic, thermal enhanced very thin quad flatpack; no leads; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body 2017-06-11
HVQFN48 plastic, thermally enhanced very thin quad flat non-leaded package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.9 mm body 2016-01-12
HVQFN48 HVQFN48, plastic,thermal enhanced very thin quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body 2019-05-27
HVQFN48 HVQFN48, plastic, thermal enhanced very thin quad flatpack; no leads; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body 2017-06-11
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; 0.1 dimple wettable flank, 48 terminals; 7 mm x 7 mm x 0.9 mm body 2018-02-28
HVQFN48 HVQFN48, thermal enhanced very thin quad flat package, no leads, 48 terminals, 0.1 mm dimple wettable flank, 0.5 mm pitch, 7 mm x 7 mm x 0.85 mm body 2021-01-22
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; dimple wettable flank, 48 terminals; 7 mm x 7 mm x 0.85 mm body 2019-01-04
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; step-cut, wettable flank, 48 terminals; 7 mm x 7 mm x 0.85 mm body 2018-12-04
HVQFN48 HVQFN48, thermal enhanced very thin quad flat package; no leads; dimple wettable flank; 48 terminals; 0.5 mm pitch, 7 mm x 7 mm x 0.9 mm body 2019-09-20
HVQFN48 HVQFN48, thermal enhanced very thin quad flat package; no leads; 48 terminals; 0.5 mm pitch, 7 mm x 7 mm x 0.85 mm body 2020-07-03
HVQFN48 plastic, heatsink very thin quad flat package; no leads; 48 terminals; body 7 x 7 x 0.9 mm MO-220(JEDEC 2001-09-07
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; body 7 x 7 x 0.85 mm MO-220(JEDEC 2002-09-30
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; body 7 x 7 x 0.9 mm MO-220(JEDEC 2005-06-10
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; body 7 x 7 x 0.85 mm MO-220(JEDEC 2005-06-16
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; body 7 x 7 x 0.85 mm MO-220(JEDEC 2005-10-25
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; body 7 x 7 x 0.85 mm MO-220(JEDEC 2007-01-30
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; body 7 x 7 x 0.85 mm MO-220(JEDEC 2008-11-13
HVQFN16 plastic thermal enhanced very thin quad flat package; no leads; 16 terminals; body 4 x 4 x 0.85 mm MO-220(JEDEC 2002-10-22
HVQFN20 plastic thermal enhanced very thin quad flat package; no leads; 20 terminals; body 5 x 5 x 0.85 mm MO-220(JEDEC 2002-10-22
HVQFN56 plastic thermal enhanced very thin quad flat package; no leads; 56 terminals; body 8 x 8 x 0.85 mm MO-220(JEDEC 2002-10-22
HVQFN56 plastic thermal enhanced very thin quad flat package; no leads; 56 terminals 2010-10-20
HVQFN56 HVQFN56, plastic thermal enhanced very thin quad flat package; no leads; 56 terminals; body 8 mm x 8 mm x 0.85 mm 2015-07-13
HVQFN56 plastic thermal enhanced very thin quad flat package; no leads; 56 terminals; body 8 mm x 8 mm x 0.85 mm 2015-07-13
HVQFN56 HVQFN56, plastic, thermal enhanced very thin quad flatpack; no leads; 56 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.85 mm body 2017-06-11
HVQFN56 HVQFN56, plastic, thermally enhanced very thin quad flat, non-leaded package; 56 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.85 mm body 2019-07-12
HVQFN56 HVQFN56, plastic, thermal enhanced very thin quad flatpack; no leads; 56 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.9 mm body 2017-06-11
HVQFN56 plastic, thermally enhanced very thin quad flat non-leaded package; 56 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.85 mm body 2020-01-30
HVQFN56 HVQFN56, thermal enhanced very thin quad flat package, no leads, 56 terminals, 0.1 mm dimple wettable flank, 0.5 mm pitch, 8 mm x 8 mm x 0.9 mm body 2021-06-29
HVQFN56 plastic thermal enhanced very thin quad flat package; no leads; 56 terminals; body 8 x 8 x 0.85 mm MO-220(JEDEC 2002-10-22
HVQFN56 plastic thermal enhanced very thin quad flat package; no leads; 56 terminals; body 8 mm x 8 mm x 0.85 mm 2017-04-24
HVQFN56 HVQFN56, plastic, thermally enhanced very thin quad flat package, no-leads, 56 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.85 mm body 2018-10-30
HVQFN56 HVQFN56, plastic, thermally enhanced very thin quad flat package, no-leads, wettable flanks; 56 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.85 mm body 2018-10-30
HVQFN56 plastic thermal enhanced very thin quad flat package; no leads; wettable flank, 56 terminals; 0.5 mm pitch, 8 mm x 8 mm x 0.85 mm body 2019-01-31
HVQFN56 HVQFN56, thermal enhanced very thin quad flat package; no leads; dimple wettable flank; 56 terminals; 0.5 mm pitch, 8 mm x 8 mm x 0.85 mm body 2018-07-10
HVQFN56 HVQFN56, thermal enhanced very thin quad flat package; no leads; dimple wettable flank; 56 terminals; 0.5 mm pitch, 8 mm x 8 mm x 0.85 mm body 2018-08-01
HVQFN56 HVQFN56, thermal enhanced very thin quad flat package, no leads, 56 terminals, 0.5 mm pitch, 8 mm x 8 mm x 0.85 mm body 2020-03-16
HVQFN56 HVQFN56, thermal enhanced very thin quad flat package; no leads; step-cut wettable flank; 56 terminals; 0.5 mm pitch, 8 mm x 8 mm x 0.85 mm body 2019-03-05
HVQFN56 HVQFN56, thermal enhanced very thin quad flat package, no leads, 56 terminals, 0.1 mm dimble wettable flank, 0.5 mm pitch, 8 mm x 8 mm x 0.9 mm body 2021-03-19
HVQFN56 plastic thermal enhanced very thin quad flat package; no leads; 56 terminals; body 8 x 8 x 0.85 mm MO-220(JEDEC 2003-03-11
HVQFN56 HVQFN56, thermal enhanced very thin quad flat package, no leads, 56 terminals, 0.1 mm dimple wettable flank, 0.5 mm pitch, 8 mm x 8 mm x 0.85 mm body 2021-05-07
HVQFN56 HVQFN56: plastic thermal enhanced very thin quad flat package; no leads; 56 terminals; body 8 x 8 x 0.85 mm 2022-11-29
HVQFN56 plastic, thermal enhanced very thin quad flat package; 56 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.85 mm body MO-220(JEDEC 2004-09-14
HVQFN56 plastic thermal enhanced very thin quad flat package; no leads; 56 terminals; body 8 x 8 x 0.85 mm 2002-11-27
HVQFN56 HVQFN56: plastic thermal enhanced very thin quad flat package; no leads; 56 terminals; body 8 mm x 8 mm x 0.85 mm MO-220(JEDEC 2009-03-04
HVQFN56 plastic thermal enhanced very thin quad flat package; no leads; 56 terminals; body 8 x 8 x 0.85 mm 2009-02-24
HVQFN56 plastic thermal enhanced very thin quad flat package; no leads; 56 terminals 2009-05-25
HVQFN68; MLF plastic, thermal enhanced very thin quad flat package; 68 terminals; 0.5 mm pitch; 10 mm x 10 mm x 0.85 mm body MO-220(JEDEC 2003-06-13
HVQFN16 plastic thermal enhanced very thin quad flat package; no leads; 16 terminals; body 3 x 3 x 0.85 mm MO-220(JEDEC 2002-10-21
HVQFN16 plastic thermal enhanced very thin quad flat package; no leads; 16 terminals; body 3 x 3 x 0.85 mm MO-220(JEDEC 2007-01-26
HVQFN16 plastic thermal enhanced very thin quad flat package; no leads; 16 terminals; body 3 x 3 x 0.85 mm MO-220(JEDEC 2008-02-08
HVQFN16 HVQFN16, plastic, thermal enhanced very thin quad flatpack; no leads; 16 terminals; 0.5 mm pitch; 3 mm x 3 mm x 0.85 mm body 2017-06-11
HVQFN16 plastic thermal enhanced very thin quad flat package; no leads; 16 terminals; 0.5 mm pitch, 3 mm x 3 mm x 0.9 mm 2018-08-13
HVQFN16 HVQFN16, thermal enhanced very thin quad flat package, no leads, 16 terminals, 0.125 mm dimple wettable flank, 0.5 mm pitch, 3 mm x 3 mm x 0.85 mm body 2020-10-15
HVQFN14 plastic thermal enhanced very thin quad flat package; no leads; 14 terminals; body 2.5 x 2.5 x 0.85 mm 2002-07-05
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; body 6 x 6 x 0.85 mm 2004-02-10
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; body 6 x 6 x 0.85 mm 2004-02-16
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; body 6 x 6 x 0.85 mm 2004-06-23
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; body 6 x 6 x 0.85 mm 2016-07-12
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; body 6 x 6 x 0.85 mm 2002-10-30
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; body 6 mm x 6 mm x 0.85 mm 2016-04-22
HVQFN48 HVQFN48, thermal enhanced very thin quad flat package, no leads, 48 terminals, 0.4 mm pitch, 6 mm x 6 mm x 0.85 mm body 2020-06-16
HVQFN48 HVQFN48, thermal enhanced very thin quad flat package, no leads, 48 terminals, 0.4 mm pitch, 6 mm x 6 mm x 0.85 mm body 2020-06-16
HVQFN48 plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; 0.4 mm pitch, 6 mm x 6 mm x 0.85 mm body 2020-12-17
HVQFN28 plastic thermal enhanced very thin quad flat package; no leads; 28 terminals; body 6 x 6 x 0.85 mm MO-220(JEDEC 2002-10-22
HVQFN28 plastic, thermal enhanced very thin quad flat package; no leads; 28 terminals; 6 x 6 x 0.85 mm body 2016-07-21
HVQFN28 HVQFN28, plastic, thermally enhanced very thin quad flat, non-leaded package, 0.125 mm dimple wettable flank; 28 terminals; 0.65 mm pitch; 6 mm x 6 mm x 0.85 mm body 2020-01-15
HVQFN20 plastic thermal enhanced very thin quad flat package; no leads; 20 terminals; body 4 x 3 x 0.85 mm 2003-03-19
HVQFN64 plastic thermal enhanced very thin quad flat package; no leads; 64 terminals; body 9 x 9 x 0.85 mm MO-220(JEDEC 2003-03-26
HVQFN64 plastic thermal enhanced very thin quad flat package; no leads; 64 terminals; body 9 x 9 x 0.85 mm MO-220(JEDEC 2004-03-25
HVQFN64 plastic thermal enhanced very thin quad flat package; no leads; 64 terminals; body 9 x 9 x 0.85 mm 2009-02-24
HVQFN64 HVQFN64, thermal enhanced very thin quad flat package, no leads, dimple wettable flank; 64 terminals, 0.5 mm pitch, 9 mm x 9 mm x 0.85 mm body 2018-07-20
HVQFN64 plastic thermal enhanced very thin quad flat package; no leads; 64 terminals, 0.5 mm pitch, 9 mm x 9 mm x 0.85 mm body 2010-05-27
HVQFN64 plastic thermal enhanced very thin quad flat package; no leads; 64 terminals 2011-08-30
HVQFN64 HVQFN64, plastic, thermal enhanced very thin quad flatpack; no leads; 64 terminals; 0.5 mm pitch; 9 mm x 9 mm x 1 mm body HF-PQFN-N64(JEDEC 2017-06-11
HVQFN64 HVQFN64, plastic, thermal enhanced very thin quad flatpack; no leads; 64 terminals; 0.5 mm pitch; 9 mm x 9 mm x 1 mm body HF-PQFN-N64(JEDEC 2017-06-11
HVQFN64 HVQFN64, Thermal enhanced very thin quad flat package; no leads; 64 terminals; 0.5 mm pitch, 9 mm x 9 mm x 0.9 mm body 2022-12-20
HVQFN72 plastic thermal enhanced very thin quad flat package; no leads; 72 terminals MO-220(JEDEC 2004-10-13
HVQFN72 plastic thermal enhanced very thin quad flat package; no leads; 72 terminals 2010-04-02
HVQFN72 plastic thermal enhanced very thin quad flat package; no leads; 72 terminals, 0.5 mm pitch, 10 mm x 10 mm x 0.85 mm body MO-220(JEDEC 2012-07-26
HVQFN72 plastic thermal enhanced very thin quad flat package; no leads; 72 terminals MO-220(JEDEC 2013-06-13
HVQFN100 plastic thermal enhanced very thin quad flat package; no leads; 100 terminals; body 12 x 12 x 0.85 mm MO-220(JEDEC 2003-06-13
HVQFN36 plastic thermal enhanced very thin quad flat package; no leads; 36 terminals; body 5 x 5 x 0.85 mm MO-220(JEDEC 2003-06-13
HVQFN68 plastic thermal enhanced very thin quad flat package; no leads; 68 terminals; body 8 x 8 x 0.85 mm 2005-05-23
HVQFN32 plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mm MO-220(JEDEC 2004-09-20
HVQFN32 plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 7 x 7 x 0.85 mm 2009-03-05
HVQFN32 plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; 0.65 mm pitch, 7 mm x 7 mm x 0.85 mm body MO-220(JEDEC 2009-02-05
HVQFN32 HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.65 mm pitch; 7 mm x 7 mm x 0.85 mm body NON-JEDEC(JEDEC 2017-06-11
HVQFN32 HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.65 mm pitch; 7 mm x 7 mm x 0.85 mm body NON-JEDEC(JEDEC 2017-06-11
HVQFN32 plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 6 x 6 x 0.85 mm MO-220(JEDEC 2004-09-20
HVQFN32 HVQFN32, plastic, thermal enhanced very thin quad flatpack; no leads; 32 terminals; 0.65 mm pitch; 6 mm x 6 mm x 0.85 mm body 2017-06-11
HVQFN52 plastic thermal enhanced very thin quad flat package; no leads; 52 terminals; body 6 x 6 x 0.85 mm 2004-12-16
HVQFN24 HVQFN24, plastic thermal enhanced very thin quad flat package; no leads; 24 terminals; body 3 mm x 3 mm x 0.85 mm 2006-03-31
HVQFN88 plastic thermal enhanced very thin quad flat package; no leads; 88 terminals; body 10 x 10 x 0.85 mm 2005-08-09
HVQFN88 plastic thermal enhanced very thin quad flat package; no leads; 88 terminals; body 10 x 10 x 0.85 mm 2006-08-31
HVQFN88 plastic thermal enhanced very thin quad flat package; no leads; 88 terminals; body 10 x 10 x 0.85 mm 2007-03-21
HVQFN88 plastic thermal enhanced very thin quad flat package; no leads; 88 terminals; body 10 x 10 x 0.85 mm 2007-08-21
HVQFN88 plastic thermal enhanced very thin quad flat package; no leads; 88 terminals; body 10 x 10 x 0.85 mm 2008-04-29
HVQFN88 HVQFN88, plastic, thermal enhanced very thin quad flatpack; no leads; 88 terminals; 0.4 mm pitch; 10 mm x 10 mm x 0.9 mm body 2017-06-11
HVQFN20 plastic thermal enhanced very thin quad flat package; no leads; 20 terminals; body 6 x 5 x 0.85 mm MO-220(JEDEC 2005-10-11
HVQFN20 plastic thermal enhanced very thin quad flat package; no leads; 20 terminals MO-220(JEDEC 2005-10-31
HVQFN20 plastic thermal enhanced very thin quad flat package; no leads; 20 terminals 2009-12-30
HVQFN20 plastic thermal enhanced very thin quad flat package; no leads; 20 terminals - - -(EIAJ);MO-220(JEDEC 2011-03-21
HVQFN plastic thermal enhanced very thin quad flat package; no leads; 20 terminals; body 4 mm x 4 mm x 0.85 mm 2014-11-07
HVQFN HVQFN20, plastic thermal enchanced very thin quad flat package; no leads; 20 terminals; 4 mm x 4 mm 0.85 mm body 2017-04-03
HVQFN20 HVQFN20, plastic thermal enchanced very thin quad flat package; no leads; 20 terminals; 0.125 dimple wettable flank, 0.5 mm pitch, 4 mm x 4 mm 0.85 mm body 2022-06-24
HVQFN20 HVQFN20, plastic thermal enchanced very thin quad flat package; no leads; 20 terminals; 0.5 mm pitch, 4 mm x 4 mm 0.85 mm body 2023-02-20
HVQFN64 plastic thermal enhanced very thin quad flat package; no leads; 64 terminals; body 9 x 9 x 0.85 mm 2005-11-03
HVQFN64 plastic thermal enhanced very thin quad flat package; no leads; 64 terminals; body 9 x 9 x 0.85 mm 2008-03-26
HVQFN112U plastic thermal enhanced very thin quad flat package; no leads; 112 terminals; body 7 x 7 x 0.9 mm 2007-11-14
HVQFN112U plastic thermal enhanced very thin quad flat package; no leads; 112 terminals; UTLP based; body 7 x 7 x 0.9 mm 2007-11-14
HVQFN40R plastic thermal enhanced very thin quad flat package; no leads; 40 terminals; body 5 x 5 x 0.8 mm 2007-11-14
HVQFN56 plastic thermal enhanced very thin quad flat package; no leads; 56 terminals; body 7 x 7 x 0.85 mm MO-220(JEDEC 2007-02-13
HVQFN56 plastic thermal enhanced very thin quad flat package; no leads; 56 terminals; body 7 x 7 x 0.85 mm MO-220(JEDEC 2012-09-18
HVQFN56 HVQFN56, plastic, thermal enhanced very thin quad flatpack; no leads; 56 terminals; 0.4 mm pitch; 7 mm x 7 mm x 0.9 mm body 2017-06-11
HVQFN56 HVQFN56, thermal enhanced very thin quad flat package; no leads; 56 terminals; 0.4 mm pitch, 7 mm x 7 mm x 0.85 mm body 2018-06-05
HVQFN56 HVQFN56, thermal enhanced very thin quad flat package, no leads; 56 terminals, 0.4 mm pitch, 7 mm x 7 mm x 0.85 mm body 2019-03-01
HVQFN28 plastic thermal enhanced very thin quad flat package; no leads; 28 terminals MO-220(JEDEC 2007-03-08
HVQFN28 HVQFN28: plastic thermal enhanced very thin quad flat package; no leads; 28 terminals MO-220(JEDEC 2010-03-02
HVQFN28 HVQFN28, plastic, thermal enhanced very thin quad flatpack; no leads; 28 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.85 mm body 2017-06-11
.