SOT1591-1: HVQFN16 | NXP Semiconductors

SOT1591-1: HVQFN16


Overview

HVQFN16, plastic, thermal enhanced very thin quad flatpack; no leads; 16 terminals; 0.5 mm pitch; 3 mm x 3 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN16 surface mount quad HVQFN 3 x 3 x 1 16 plastic
Manufacture Code Reference Codes Issue Date
98ARL10566D H-PQFP-N16(JEDEC 2017-06-11
Part Description Quick access
H-Bridge, Dual, Low Voltage, Stepper & DC Brushed Motor Driver, 2.7-5.5V, 0.8A, 200kHz, QFN 16