H-Bridge, Motor Driver, 2.7-5.5 V, 0.8 A, 200 kHz | NXP Semiconductors

H-Bridge, Motor Driver, 2.7-5.5 V, 0.8 A, 200 kHz

  • This page contains information on a product that is not recommended for new designs.

Roll over image to zoom in

Block Diagram

H-Bridge, Brushed DC/Stepper Motor Driver, 2.7-5.5V, 0.8A, 200kHz

Features

General

  • Built-In 2-Channel H-Bridge Driver
  • Provides 4 Driving Modes (Forward, Reverse, Break, High Impedance)
  • Direct Interface to MCU
  • Low ON-Resistance, RDS(ON) = 1.0 Ω (Typical)
  • Dual Channel Parallel Drive, RDS(ON) = 0.5 Ω (Typical)
  • Output Current Driver (IDR) is 400 mA (Continuous)
  • Low Power Consumption
  • Built-In Shoot-Through Current Prevention Circuit
  • Built-In Low-Voltage Shutdown Circuit
  • PWM Control Frequency 200 kHz (Max)
  • Very Compact Size, Comes in 16-Terminal QFN Package (3 x 3 mm Terminal Pitch: 0.5 mm)
  • Parallel interface and input control
  • Ambient operating temperature -20 °C (Min), 85 °C (Max)
  • Load supply voltage 2.7 V (Min), 5.5 V (Max)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

6 documents

Compact List

Application Note (3)
Data Sheet (1)
Selector Guide (2)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Recently viewed products

There are no recently viewed products to display.