H-Bridge, Motor Driver, 2.7-5.5 V, 0.8 A, 200 kHz | NXP Semiconductors

H-Bridge, Motor Driver, 2.7-5.5 V, 0.8 A, 200 kHz

  • This page contains information on a product that is not recommended for new designs.

Package/Quality

Quality Information

Part/Package Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature(PPT)(℃) Maximum Time at Peak Temperature(s)
Lead Free Soldering Lead Free Soldering Lead Free Soldering