MC33887 | H-Bridge, Brushed DC Motor Driver | NXP Semiconductors

H-Bridge, Brushed DC Motor Driver, 5-28 V, 5 A, 10 kHz

Block Diagram

NXP MC33887 Power Actuation

NXP MC33887 Internal Block Diagram

Features

Key Features

  • Fully specified operation 5.0 V to 28 V
  • Limited operation with reduced performance up to 40 V
  • 120 mΩ RDS(ON) typical H-Bridge MOSFETs
  • TTL/CMOS compatible inputs
  • PWM frequencies up to 10 kHz
  • Active current limiting (regulation)
  • Fault status reporting
  • Sleep mode with current draw ≤50 μA (inputs floating or set to match default logic states)
  • Polarity control through two independent inputs
  • Exhibit high-impedance through two disable inputs
  • Load supply voltage min. 5 V, max. 28 V
  • Parallel interface and input control
  • Ambient operating temperature -40 to 125 °C

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The MC33887 is included in the 15-year program

Buy/Parametrics










































































































N true 0 PSPMC33887en 8 Application Note Application Note t789 5 Data Sheet Data Sheet t520 1 Selector Guide Selector Guide t528 1 User Guide User Guide t792 1 en_US 4 1 3.0 English This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. 10jsBvfc PSP 3.5 MB None None documents None 10jsBvfc /docs/en/application-note/AN2409.pdf 3536520 /docs/en/application-note/AN2409.pdf AN2409 N N 2016-10-31 AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf /docs/en/application-note/AN2409.pdf Application Note N Y 645036621402383989 2024-01-19 pdf N en Oct 21, 2014 Application Note t789 Application Note Application Note Y N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 2 3.0 English This document is intended to provide information on Heatsink Small Outline Package (HSOP) and it’s process. The package related information includes: Component and board level reliability, electrical parasitic and thermal resistance data. 10lkhCxd PSP 1.7 MB None None documents None 10lkhCxd /docs/en/application-note/AN2388.pdf 1652152 /docs/en/application-note/AN2388.pdf AN2388 N N 2016-10-31 AN2388, Heatsink Smal Outline Package (HSOP) /docs/en/application-note/AN2388.pdf /docs/en/application-note/AN2388.pdf Application Note N Y 645036621402383989 2022-12-07 pdf N en Jan 4, 2016 Application Note t789 Application Note Application Note Y N AN2388, Heatsink Smal Outline Package (HSOP) 3 4.0 Chinese 10z4Y6CPzh PSP 2.7 MB None None documents None 10z4Y6CP /docs/zh/application-note/AN2467.pdf 2680392 /docs/zh/application-note/AN2467.pdf AN2467 documents N N 2016-10-31 AN2467, Power Quad Flat No-Lead (PQFN) Package - Application Note /docs/zh/application-note/AN2467.pdf /docs/zh/application-note/AN2467.pdf /docs/zh/application-note/AN2467.pdf Application Note N Y 645036621402383989 2022-12-07 N zh 645036621402383989 Application Note N AN2467:功率四方扁平无引脚(PQFN)封装 - 应用说明 6.0 English This document provides guidelines for Printed Circuit Board (PCB) design and assembly. Package performance attributes such as Moisture Sensitivity Level (MSL) rating, board level reliability and Thermal Resistance data are included as reference. 10z4Y6CP PSP 2.7 MB None None documents None 10z4Y6CP /docs/en/application-note/AN2467.pdf 2680392 /docs/en/application-note/AN2467.pdf AN2467 N N 2016-10-31 AN2467, Power Quad Flat No-Lead (PQFN) Package - Application Note /docs/en/application-note/AN2467.pdf /docs/en/application-note/AN2467.pdf Application Note N Y 645036621402383989 2022-12-07 pdf N en Dec 22, 2020 Application Note t789 Application Note Application Note Y N AN2467, Power Quad Flat No-Lead (PQFN) Package - Application Note 4 17.0 English The 33887 is a monolithic H-Bridge Power IC with a load current feedback feature making it ideal for closed-loop DC motor control. F992544609347 PSP 1.2 MB None None documents None F992544609347 /docs/en/data-sheet/MC33887.pdf 1244058 /docs/en/data-sheet/MC33887.pdf MC33887 N N 2018-09-17 MC33887, 5.0 A H-Bridge with Load Current Feedback - Data Sheet /docs/en/data-sheet/MC33887.pdf /docs/en/data-sheet/MC33887.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Sep 17, 2018 Data Sheet t520 Data Sheet Data Sheet Y N MC33887, 5.0 A H-Bridge with Load Current Feedback - Data Sheet false en_US en Application Note Application Note 2 5 1.0 English This document presents the main concepts behind the wheel location algorithm of the KWL software. The document details the approach used and explains how this led to the current implementation. 1485456925034706793334 PSP 6.7 MB Registration without Disclaimer None documents Extended 1485456925034706793334 /secured/assets/documents/en/application-note/AN5322.pdf 6749797 /secured/assets/documents/en/application-note/AN5322.pdf AN5322 documents Y N 2017-01-26 AN5322: TPMS Wheel Location Introduction and Main Concepts Application Note /webapp/Download?colCode=AN5322 /secured/assets/documents/en/application-note/AN5322.pdf Application Note N 645036621402383989 2024-01-19 pdf Y en Jan 25, 2017 645036621402383989 Application Note Y N AN5322: TPMS Wheel Location Introduction and Main Concepts Application Note 6 1.0 English The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. 1225311007711718167766 PSP 1.0 MB None None documents None 1225311007711718167766 /docs/en/application-note/AN3670.pdf 1013814 /docs/en/application-note/AN3670.pdf AN3670 documents N N 2016-10-31 AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf /docs/en/application-note/AN3670.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Oct 29, 2008 645036621402383989 Application Note Y N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 User Guide User Guide 1 7 2.0 English The KIT33887EKEVB evaluation kit features the MC33887 H-bridge power IC, which has a load current feedback function that is ideal for closed-loop DC motor control. The IC incorporates internal control logic, charge pump, gate drive, and low RDS(ON) MOSFET output circuitry. 1233598469418707840919 PSP 700.1 KB None None documents None 1233598469418707840919 /docs/en/user-guide/KT33887UG.pdf 700116 /docs/en/user-guide/KT33887UG.pdf KT33887UG documents N N 2009-02-06 KIT33887EKEVB, Evaluation Board - User Guide /docs/en/user-guide/KT33887UG.pdf /docs/en/user-guide/KT33887UG.pdf User Guide N 132339537837198660 2023-06-19 pdf N en Apr 25, 2013 132339537837198660 User Guide Y N KIT33887EKEVB, Evaluation Board - User Guide Selector Guide Selector Guide 1 8 13 English For system designers that want more efficient motor operation with variable speed and sensorless control, NXP offers H-Bridge, brushed and brushless DC motor drivers required to complete system design. 1440175950835712338186 PSP 197.6 KB None None documents None 1440175950835712338186 /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf 197574 /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf MOTORDRIVERFLYR documents N N 2016-10-31 Motor Driver – Selector Guide /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf Selector Guide N 553557935274807777 2024-08-11 pdf N en Feb 4, 2021 553557935274807777 Selector Guide Y N Motor Driver – Selector Guide false 0 MC33887 downloads en true 1 Y PSP Application Note 5 /secured/assets/documents/en/application-note/AN5322.pdf 2017-01-26 1485456925034706793334 PSP 5 Jan 25, 2017 Application Note This document presents the main concepts behind the wheel location algorithm of the KWL software. The document details the approach used and explains how this led to the current implementation. Registration without Disclaimer /secured/assets/documents/en/application-note/AN5322.pdf English documents 6749797 None 645036621402383989 2024-01-19 Y /webapp/Download?colCode=AN5322 AN5322: TPMS Wheel Location Introduction and Main Concepts Application Note /secured/assets/documents/en/application-note/AN5322.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1.0 Y N AN5322: TPMS Wheel Location Introduction and Main Concepts Application Note 6.7 MB AN5322 N 1485456925034706793334 /docs/en/application-note/AN3670.pdf 2016-10-31 1225311007711718167766 PSP 6 Oct 29, 2008 Application Note The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. None /docs/en/application-note/AN3670.pdf English documents 1013814 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN3670.pdf AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 1.0 MB AN3670 N 1225311007711718167766 /docs/en/application-note/AN2409.pdf 2016-10-31 10jsBvfc PSP 1 Oct 21, 2014 Application Note Application Note This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. None /docs/en/application-note/AN2409.pdf English 3536520 None Application Note 2024-01-19 N /docs/en/application-note/AN2409.pdf AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf documents 645036621402383989 Application Note N Y en None Y t789 pdf 3.0 N N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 3.5 MB AN2409 N 10jsBvfc /docs/en/application-note/AN2388.pdf 2016-10-31 10lkhCxd PSP 2 Jan 4, 2016 Application Note Application Note This document is intended to provide information on Heatsink Small Outline Package (HSOP) and it’s process. The package related information includes: Component and board level reliability, electrical parasitic and thermal resistance data. None /docs/en/application-note/AN2388.pdf English 1652152 None Application Note 2022-12-07 N /docs/en/application-note/AN2388.pdf AN2388, Heatsink Smal Outline Package (HSOP) /docs/en/application-note/AN2388.pdf documents 645036621402383989 Application Note N Y en None Y t789 pdf 3.0 N N AN2388, Heatsink Smal Outline Package (HSOP) 1.7 MB AN2388 N 10lkhCxd /docs/en/application-note/AN2467.pdf 2016-10-31 10z4Y6CP PSP 3 Dec 22, 2020 Application Note Application Note This document provides guidelines for Printed Circuit Board (PCB) design and assembly. Package performance attributes such as Moisture Sensitivity Level (MSL) rating, board level reliability and Thermal Resistance data are included as reference. None /docs/en/application-note/AN2467.pdf English 2680392 None Application Note 2022-12-07 N /docs/en/application-note/AN2467.pdf AN2467, Power Quad Flat No-Lead (PQFN) Package - Application Note /docs/en/application-note/AN2467.pdf documents 645036621402383989 Application Note N Y en None Y t789 pdf 6.0 N N AN2467, Power Quad Flat No-Lead (PQFN) Package - Application Note 2.7 MB AN2467 N 10z4Y6CP Data Sheet 1 /docs/en/data-sheet/MC33887.pdf 2018-09-17 F992544609347 PSP 4 Sep 17, 2018 Data Sheet Data Sheet The 33887 is a monolithic H-Bridge Power IC with a load current feedback feature making it ideal for closed-loop DC motor control. None /docs/en/data-sheet/MC33887.pdf English 1244058 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MC33887.pdf MC33887, 5.0 A H-Bridge with Load Current Feedback - Data Sheet /docs/en/data-sheet/MC33887.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 17.0 N N MC33887, 5.0 A H-Bridge with Load Current Feedback - Data Sheet 1.2 MB MC33887 N F992544609347 Selector Guide 1 /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf 2016-10-31 1440175950835712338186 PSP 8 Feb 4, 2021 Selector Guide For system designers that want more efficient motor operation with variable speed and sensorless control, NXP offers H-Bridge, brushed and brushless DC motor drivers required to complete system design. None /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf English documents 197574 None 553557935274807777 2024-08-11 N /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf Motor Driver – Selector Guide /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf documents 553557935274807777 Selector Guide N en None Y pdf 13 N N Motor Driver – Selector Guide 197.6 KB MOTORDRIVERFLYR N 1440175950835712338186 User Guide 1 /docs/en/user-guide/KT33887UG.pdf 2009-02-06 1233598469418707840919 PSP 7 Apr 25, 2013 User Guide The KIT33887EKEVB evaluation kit features the MC33887 H-bridge power IC, which has a load current feedback function that is ideal for closed-loop DC motor control. The IC incorporates internal control logic, charge pump, gate drive, and low RDS(ON) MOSFET output circuitry. None /docs/en/user-guide/KT33887UG.pdf English documents 700116 None 132339537837198660 2023-06-19 N /docs/en/user-guide/KT33887UG.pdf KIT33887EKEVB, Evaluation Board - User Guide /docs/en/user-guide/KT33887UG.pdf documents 132339537837198660 User Guide N en None Y pdf 2.0 N N KIT33887EKEVB, Evaluation Board - User Guide 700.1 KB KT33887UG N 1233598469418707840919 true Y Products

Documentation

Quick reference to our documentation types.

8 documents

Compact List

Application Note (5)
Data Sheet (1)
Selector Guide (1)
User Guide (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history