MC34932 | H-Bridge, Brushed DC Motor Driver | NXP Semiconductors

MC34932/S H-Bridge, Brushed DC Motor Driver, 5-36 V, 5 A, 11 kHz/20 kHz

Roll over image to zoom in

Block Diagram

MC34932/S H-Bridge

NXP<sup>&#174;</sup> MC34932 Internal Block Diagram

Features

Key Features

  • Thermal efficiency: eSOIC package delivers 2X lower thermal impedance, saving board space and simplifying design
  • Automatic thermal back-off: Temperature regulated, peak current limiting ensures continuous high availability operation
  • Real-time load current monitoring: Analog feedback current mirror feature used for motor control or load protection
  • Design-in simplicity: Integrated H-Bridge with charge pump, control, protection and four MOSFETs
  • High efficiency: 120 mΩ typical RDS(ON)
  • Load supply voltage 5 V to 36 V continuous operation, 42 V transient
  • Dual H-Bridge with operation up to 5 A on each channel covering a wide range of applications
  • 3 and 5 V TTL/CMOS compatible
  • Status flag output reports under-voltage, over-current, and over-temperature fault conditions
  • Output short-circuit protection (short to VPWR or GND)
  • Sleep mode with current draw < 20 μA (each half with inputs floating or set to match default logic states)
  • Parallel interface and input control
  • Ambient operating temperature -40 °C (Min), 85 °C (Max)

Buy/Parametrics










































































































N true 0 PSPMC34932en 7 Application Note Application Note t789 5 Data Sheet Data Sheet t520 1 Selector Guide Selector Guide t528 1 en_US 1 1 4.0 English The 34932 is a monolithic H-Bridge Power IC in a robust thermally enhanced package. 1374613511432718285952 PSP 831.7 KB None None documents None 1374613511432718285952 /docs/en/data-sheet/MC34932.pdf 831736 /docs/en/data-sheet/MC34932.pdf MC34932 N N 2013-07-26 MC34932, 5.0 A H-Bridge - Data Sheet /docs/en/data-sheet/MC34932.pdf /docs/en/data-sheet/MC34932.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Sep 8, 2015 Data Sheet t520 Data Sheet Data Sheet Y N MC34932, 5.0 A H-Bridge - Data Sheet false en_US en Application Note Application Note 5 2 1.0 English This document presents a simplified system level method for improving the accuracy of feedback current measurement when using NXP H-Bridge motor drivers, including the MC33926, MC33931, MC33932, MC34931 and the MC34932. 1447973695363695880122 PSP 576.2 KB None None documents None 1447973695363695880122 /docs/en/application-note/AN5212.pdf 576190 /docs/en/application-note/AN5212.pdf AN5212 documents N N 2015-11-19 AN5212, Improving Feedback Current Accuracy When Using H-Bridges for Closed Loop Motor Control - Application Note /docs/en/application-note/AN5212.pdf /docs/en/application-note/AN5212.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 19, 2015 645036621402383989 Application Note Y N AN5212, Improving Feedback Current Accuracy When Using H-Bridges for Closed Loop Motor Control - Application Note 3 1.0 English In this application note, the MC34932 and MC33932 monolithic dual H-Bridge power integrated circuits are selected to discuss thermal calculations. 1445354415220731172771 PSP 1.2 MB None None documents None 1445354415220731172771 /docs/en/application-note/AN5194.pdf 1217827 /docs/en/application-note/AN5194.pdf AN5194 documents N N 2016-10-31 AN5194, Power Dissipation and Thermal Calculations for H-Bridge Motor Drivers - Application Note /docs/en/application-note/AN5194.pdf /docs/en/application-note/AN5194.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 16, 2015 645036621402383989 Application Note Y N AN5194, Power Dissipation and Thermal Calculations for H-Bridge Motor Drivers - Application Note 4 3.0 English This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. 10jsBvfc PSP 3.5 MB None None documents None 10jsBvfc /docs/en/application-note/AN2409.pdf 3536520 /docs/en/application-note/AN2409.pdf AN2409 documents N N 2016-10-31 AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf /docs/en/application-note/AN2409.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Oct 21, 2014 645036621402383989 Application Note Y N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 5 1 English Two or more H-Bridges can be operated in parallel to increase the current handling capacity of the circuit. In this application note, paralleling of H-Bridges has been exemplified using a dual H-Bridge model MC33932/MC34932. 1391102092057731978021 PSP 782.6 KB None None documents None 1391102092057731978021 /docs/en/application-note/AN4833.pdf 782574 /docs/en/application-note/AN4833.pdf AN4833 documents N N 2014-01-30 AN4833, Parallel Configuration of H-Bridges Featuring the MC34932 and MC33932 ICs - Application Note /docs/en/application-note/AN4833.pdf /docs/en/application-note/AN4833.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 30, 2014 645036621402383989 Application Note Y N AN4833, Parallel Configuration of H-Bridges Featuring the MC34932 and MC33932 ICs - Application Note 6 1.0 English The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. 1225311007711718167766 PSP 1.0 MB None None documents None 1225311007711718167766 /docs/en/application-note/AN3670.pdf 1013814 /docs/en/application-note/AN3670.pdf AN3670 documents N N 2016-10-31 AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf /docs/en/application-note/AN3670.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Oct 29, 2008 645036621402383989 Application Note Y N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 Selector Guide Selector Guide 1 7 13 English For system designers that want more efficient motor operation with variable speed and sensorless control, NXP offers H-Bridge, brushed and brushless DC motor drivers required to complete system design. 1440175950835712338186 PSP 197.6 KB None None documents None 1440175950835712338186 /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf 197574 /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf MOTORDRIVERFLYR documents N N 2016-10-31 Motor Driver – Selector Guide /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf Selector Guide N 553557935274807777 2024-08-11 pdf N en Feb 4, 2021 553557935274807777 Selector Guide Y N Motor Driver – Selector Guide false 0 MC34932 downloads en true 1 Y PSP Y Y Application Note 5 /docs/en/application-note/AN5212.pdf 2015-11-19 1447973695363695880122 PSP 2 Nov 19, 2015 Application Note This document presents a simplified system level method for improving the accuracy of feedback current measurement when using NXP H-Bridge motor drivers, including the MC33926, MC33931, MC33932, MC34931 and the MC34932. None /docs/en/application-note/AN5212.pdf English documents 576190 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN5212.pdf AN5212, Improving Feedback Current Accuracy When Using H-Bridges for Closed Loop Motor Control - Application Note /docs/en/application-note/AN5212.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN5212, Improving Feedback Current Accuracy When Using H-Bridges for Closed Loop Motor Control - Application Note 576.2 KB AN5212 N 1447973695363695880122 /docs/en/application-note/AN5194.pdf 2016-10-31 1445354415220731172771 PSP 3 Oct 16, 2015 Application Note In this application note, the MC34932 and MC33932 monolithic dual H-Bridge power integrated circuits are selected to discuss thermal calculations. None /docs/en/application-note/AN5194.pdf English documents 1217827 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN5194.pdf AN5194, Power Dissipation and Thermal Calculations for H-Bridge Motor Drivers - Application Note /docs/en/application-note/AN5194.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN5194, Power Dissipation and Thermal Calculations for H-Bridge Motor Drivers - Application Note 1.2 MB AN5194 N 1445354415220731172771 /docs/en/application-note/AN2409.pdf 2016-10-31 10jsBvfc PSP 4 Oct 21, 2014 Application Note This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. None /docs/en/application-note/AN2409.pdf English documents 3536520 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN2409.pdf AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf documents 645036621402383989 Application Note N en None Y pdf 3.0 N N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 3.5 MB AN2409 N 10jsBvfc /docs/en/application-note/AN4833.pdf 2014-01-30 1391102092057731978021 PSP 5 Jan 30, 2014 Application Note Two or more H-Bridges can be operated in parallel to increase the current handling capacity of the circuit. In this application note, paralleling of H-Bridges has been exemplified using a dual H-Bridge model MC33932/MC34932. None /docs/en/application-note/AN4833.pdf English documents 782574 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4833.pdf AN4833, Parallel Configuration of H-Bridges Featuring the MC34932 and MC33932 ICs - Application Note /docs/en/application-note/AN4833.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N AN4833, Parallel Configuration of H-Bridges Featuring the MC34932 and MC33932 ICs - Application Note 782.6 KB AN4833 N 1391102092057731978021 /docs/en/application-note/AN3670.pdf 2016-10-31 1225311007711718167766 PSP 6 Oct 29, 2008 Application Note The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. None /docs/en/application-note/AN3670.pdf English documents 1013814 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN3670.pdf AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 1.0 MB AN3670 N 1225311007711718167766 Data Sheet 1 /docs/en/data-sheet/MC34932.pdf 2013-07-26 1374613511432718285952 PSP 1 Sep 8, 2015 Data Sheet Data Sheet The 34932 is a monolithic H-Bridge Power IC in a robust thermally enhanced package. None /docs/en/data-sheet/MC34932.pdf English 831736 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MC34932.pdf MC34932, 5.0 A H-Bridge - Data Sheet /docs/en/data-sheet/MC34932.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 4.0 N N MC34932, 5.0 A H-Bridge - Data Sheet 831.7 KB MC34932 N 1374613511432718285952 Selector Guide 1 /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf 2016-10-31 1440175950835712338186 PSP 7 Feb 4, 2021 Selector Guide For system designers that want more efficient motor operation with variable speed and sensorless control, NXP offers H-Bridge, brushed and brushless DC motor drivers required to complete system design. None /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf English documents 197574 None 553557935274807777 2024-08-11 N /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf Motor Driver – Selector Guide /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf documents 553557935274807777 Selector Guide N en None Y pdf 13 N N Motor Driver – Selector Guide 197.6 KB MOTORDRIVERFLYR N 1440175950835712338186 true Y Products

Documentation

Quick reference to our documentation types.

7 documents

Compact List

Application Note (5)
Data Sheet (1)
Selector Guide (1)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history