Sign in for a personalized NXP experience.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INOur load switch portfolio provides a high-voltage tolerant, robust, feature-rich interface at a low cost with a compact form factor. We offer a complete portfolio of Type-C smart interface protection devices, supporting low BOM costs and limited board space. These features offer additional savings by including other value-added functionality.
Choosing the right product just got easier. View all product finder tools.
USB Type C-CC and SBU high voltage protection IC.
USB D+/D- high-voltage IC, single chip USB data lines protection solution.
Single-chip USB type C port overvoltage protection solution integrating corrosion prevention algorithm from moisture.
USB PD and Type-C high-voltage sink/source combo switch with overvoltage protection and reverse current protection features.
5.0 A uni-directional power switch for USB PD, designed to automatically isolate the power switch terminals when a fault condition occurs.
Advanced 3A unidirectional power switch designed to automatically isolate the power switch terminals when a fault condition occurs.
48 V Type-C CC and SBU Protection IC for USB PD3.1 EPR.
5.6 A I²C controlled overvoltage protection load switch with OTG for USB Type-C and PD applications.
Precision adjustable current-limited power switch designed for USB PD application.
NXP’s load switch portfolio provides a high-voltage tolerant, robust, feature-rich interface at low cost and board space.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Simple, efficient, protection and control with the smallest footprint.
Read the brochureDiscover other solutions we offer for your designs.
Read the brochureHelp us improve your experience on our site. We invite you to take our five-question survey.