Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Sign in for a personalized NXP experience.
NX20P0407 is a single chip USB type-C port protection solution. CC1/CC2 and SBU1/SBU2 pins in system side are protected from up to 28 V short to VBUS, which pins are located right next VBUS pins.
USB Type-C allows VBUS voltage to increase up to 20 V through Power delivery protocol, the concern is that these CC1/2 and SBU1/2 pins can be shorted with VBUS when plugging out with mechanical twisted connector since Type-C connector contact pin is 25% closer to each other than prior generation connector, micro USB which most mobile devices have been using. Another concern is that moisture or fine dust may cause short to 20 V VBUS with next to pins.
NX20P0407 enables CC and SBU to be more robust in even abnormal conditions. NX20P0407 has 28 VDC tolerant on CON_CC1, CON_CC2, CON_SBU1 and CON_SBU2 pins in connector side and quickly disconnects switches if the voltage is above overvoltage threshold, CC1, CC2, SBU1 and SBU2 in system side are protected from the high voltage.
NX20P0407 integrates IEC 61000-4-2 ESD protection on CON_CC1 and CON_CC2, +15 KV air discharge and +8 KV contact discharge, which helps to reduce external BOM cost. NX20P0407 CON_CC1 and CON_CC2 pins are designed to be protected from surge up to +/- 35 V.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
1 result
Include 0 NRND
Part | Order | CAD Model | Application Voltage (V) | Channel | Status | Budgetary Price excluding tax | Package Type | Supply Voltage [Min to Max] (V) | VDC Absolute (Max) (V) | Isw (A) | RDSon (mohm) |
---|---|---|---|---|---|---|---|---|---|---|---|
20 | 1 x CC, 1 x SBU | Active | 1K @ US$0.57 | WLCSP12 | 2.5 to 5.5 | 28 | 1.25 | 160, 3600 |
Quick reference to our documentation types.
2 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
2 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
2 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
2 hardware offerings
1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.