FRDM i.MX 93 Development Board

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Block Diagram

FRDM-IMX93

FRDM i.MX-93

Supported Devices

Analog and Mixed Signal

Real-Time Clocks

Interfaces

General Purpose I/O (GPIO)

3.3 V / 5 V IO CAN Transceivers

USB Interfaces

Power Management

PMICs

Load Switches

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Processors and Microcontrollers

i.MX 9 Processors

Features

Processor

  • i.MX 93 Applications Processor
  • Dual Cortex-A55 @1.7GHz
  • Cortex-M33 @250MHz
  • Arm® Ethos™ U-65 Micro-NPU
  • EdgeLock® Secure Enclave

Memory​

  • 2 GB LPDDR4X / LPDDR4
  • 32 GB eMMC5.1
  • MicroSD slot
  • EEPROM

Display and Camera Interfaces​

  • x4 lane MIPI DSI interface, FPC 22-Pin connector
  • x4 lane LVDS to HDMI, HDMI connector
  • x2 lane MIPI CSI-2 interface, FPC 22-Pin connector

Wireless​

  • u-blox MAYA-W276-00B Tri-Radio Wi-Fi 6, Bluetooth 5.4, and 802.15.4 module
  • Dual-mode Bluetooth classic and Bluetooth Low Energy 5.4
  • 802.15.4 radio supporting Thread and Zigbee

Audio

  • 3.5mm headphone jack for MQS support

Connectivity

  • USB2.0 Type-C connector
  • USB2.0 type A connector
  • GbE RJ45 x 2
  • CAN (HDR)
  • 2x20 EXPI
  • I²C HDR
  • ADC HDR

Debug

  • SWD connector
  • UART via USB-Type C

Tools and OS Support

  • Linux®
  • FreeRTOS

Documentation

Quick reference to our documentation types.

1 documents

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 8 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

5 trainings

Support

What do you need help with?