Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Sign in for a personalized NXP experience.
PTN5110 is a single-port TCPC-compliant USB Power Delivery (PD) PHY IC that implements Type-C Configuration Channel (CC) interface and USB PD Physical layer functions to a Type-C Port Manager (TCPM) that handles PD Policy management. It is designed to comply with USB PD, Type-C, and TCPC specifications. This IC is targeted primarily for use in system platforms (e.g. Notebook PCs, Desktop PCs, Chromebooks, Tablets, Convertibles, etc.). Other use cases may be feasible depending on the application architecture, e.g. docks, monitors, accessories, cable adapters, smartphones etc.
It can support various Type-C roles: Sink, Source, Sink with accessory support or DRP. It implements Type-C CC analog portion (i.e Rd/Rp/Ra detection, Rd/Rp indication) and PD Tx/Rx PHY and protocol state machines. PTN5110 supports TCPM in system realization of the following PD roles:
PTN5110 integrates VCONN load switch with programmable current limit, reverse leakage current blocking, and OverTemperature Protection (OTP). It implements two enable control outputs for controlling load switches/FETs on VBUS source and/or sink power paths. It also implements VBUS voltage monitoring/measurement, VBUS Force discharge and Bleeds discharge features.
PTN5110 provides the majority of relevant IO capability for the host processor/TCPM to easily control and manage the Type-C/PD interface via the TCPC interface:
PTN5110 offers tremendous flexibility to platform integrators by supporting a wide range of power supply input voltages. PTN5110 can operate on VBUS to support certain system use cases needing dead battery operation.
PTN5110 is available in HX2QFN16, 2.6 mm x 2.6 mm x 0.35 mm, 0.4 mm pitch.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
1 result
Include 0 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | Package Type |
---|---|---|---|---|---|
Active | 1K @ US$0.73 | HX2QFN16 |
PTN5110
Quick reference to our documentation types.
5 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
5 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1-5 of 12 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
1-5 of 12 hardware offerings
1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.