
SuperSpeed USB 3.0 Redriver
Sign in for a personalized NXP experience.
The PTN3222 device family is a set of 1-port eUSB2 to USB2 redrivers, enabling advanced process node SoCs to connect with traditional legacy USB2 interface. Family offers a variety of devices with different features to fit into the different SoCs available on the market. For more information about the family features options, please check the summary table below.
Choose a diagram:
Note: To see the product features close this window.
Device | Package | Status | I/O VDD (*1) | Comments |
---|---|---|---|---|
PTN3222CUK | WLCSP12 | Production | 1.8 V | General market |
PTN3222DUK | WLCSP12 | Production | 1.8 V | Recommend for Qualcomm platforms (*2) |
PTN3222EUK | WLCSP12 | Production | 1.2 V | General market |
PTN3222GM | QFN12 | Production | 1.8 V | General market |
PTN3222DHN | QFN12 (*3) | Development (*4) | 1.8 V | Automotive version |
Note *1: I²C interface and Reset I/Os
Note *2: Qualcomm platforms SM8450/SM8475
Note *3: QFN variant with Wettable Flanks - Ideal for automotive applications (AEC-Q100 - Grade B)
Note *4: Samples available in April'24. Release in Q2'25
SuperSpeed USB 3.0 Redriver
SuperSpeed USB 3.0 Redriver
4 results
Include 0 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | Package Type | Package Termination Count | Supply Voltage [typ] (V) | I/O Voltage (RST_N/I2C) [V] | Ambient Operating Temperature (Min to Max) (℃) |
---|---|---|---|---|---|---|---|---|---|
Active | 1K @ US$0.66 | WLCSP12 | 12 | 1.8, 3.6 | 1.8 | -40 to 85 | |||
Active | 1K @ US$0.66 | — | — | 1.8, 3.6 | 1.8 | -40 to 85 | |||
Active | 1K @ US$0.66 | — | — | 1.8, 3.6 | 1.2 | -40 to 85 | |||
Active | 1K @ US$0.66 | XQFN12 | 12 | 1.8, 3.6 | 1.8 | -40 to 85 |
PTN3222
Quick reference to our documentation types.
7 documents
Compact List
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
7 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1 hardware offering
Sign in to access authorized secure files. Learn more about secure access rights.
1 hardware offering
Help us improve your experience on our site. We invite you to take our five-question survey.