PTN3222CUK-EVB eUSB2 to USB2 Redriver | NXP Semiconductors

PTN3222CUK-EVB eUSB2 to USB2 Redriver Evaluation Board

Roll over image to zoom in

Supported Devices

Interfaces

USB Interfaces

Features

1-Port eUSB2 to USB2 Redriver

  • PTN3222CUK performs translation between eUSB2 and USB2 signaling scheme

Supports Host Repeater, Device Repeater or Dual Role Functions

  • PTN3222CUK can be configured to operate as host repeater, device repeater or both (dual role) via I2C

Supports Low Speed (1.5Mbps), Full Speed (12Mbps) and High Speed (480Mbps)

  • PTN3222CUK supports all three USB2 speeds - LS, FS and HS

eUSB2 Host/Device Repeater Interface Via SMP Connectors

  • eUSB2 host, eUSB2 device platforms can be connected to PTN3222CUK-EVB via SMP connectors

USB2 Host/Device Interface Via Type-C, uB or Standard a Connectors

  • USB2 connectors are selected via on-board 0-ohm loading option

I2C Header is Available to Configure PTN3222CUK

  • I2C header allows the PTN3222CUK to be connector to the platform I2C host

Buy Options

PTN3222CUK-EVB-Image

Click to expand

  • PTN3222CUK-EVB
    Active

  • PTN3222CUK-EVB eUSB2 to USB2 Redriver Evaluation Board.

  • $275.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

View or edit your browsing history