Sign in for a personalized NXP experience.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INDelivering data rates up to 10 Gbit/s and up to 100 W of power, USB Type-C offers a connector that’s tailored for emerging product designs. Offering rich interface capabilities with “alternate mode” support. It also enables fully reversible plug orientation and cable direction, making USB Type-C far more convenient for consumers and helping deliver a true plug-and-play experience.
Choosing the right product just got easier. View all product finder tools.
Two differential channel, 2-to-1 multiplexer/demultiplexer switch for USB 3.1, PCI express generation 3, or other high-speed serial interface applications.
Two differential channel, 2-to-1 multiplexer/demultiplexer switch for USB 3.1, PCI express generation 3, or other high-speed serial interface applications.
The highly integrated and high performance PTN3222 family annex two new devices supporting specific SoC and 1.2 V on the control I/Os (reset and I²C lines).
eUSB2 to USB2 redriver device that enables advanced SoC on the latest process geometries to interface with traditional USB2 applications over long PCB traces.
Low power 2 differential channel 2 to 1 active multiplex/demultiplexer switch with integrated superspeed USB 3.1 Gen 1 redriver IC.
Low power superspeed USB 3.0 redriver IC that enhances signal quality by performing receive equalization on the deteriorated input signal followed by transmit de-emphasis maximizing system link performance for mobile applications.
Low power superspeed USB 3.0 redriver IC that enhances signal quality by performing receive equalization on the deteriorated input signal followed by transmit de-emphasis maximizing system link performance for mobile applications.
Superspeed USB 3.0 redriver IC that enhances signal quality by performing receive equalization on the deteriorated input signal followed by transmit de-emphasis maximizing system link performance.
Single-port TCPC-compliant USB power delivery (PD) PHY IC that implements Type-C configuration channel (CC) interface and USB PD physical layer functions to a Type-C port manager (TCPM) that handles PD policy management. It is designed to comply with USB PD, Type-C and TCPC specifications.
Low power CC Logic chip supporting the USB Type-C connector application with configuration channel (CC) control logic detection and indication functions enabling USB Type-C connector to be used in both host and device ends of the Type-C cable.
The NX48P0407 can protect the short-to-VBUS damage on Type-C CC and SBU pins by ultrafast response of OVP and ESD protection of IEC 61000-4-2 as well as surge protection up to +80 V.
48 V Type-C CC and SBU Protection IC for USB PD3.1 EPR.
5.0 A uni-directional power switch for USB PD, designed to automatically isolate the power switch terminals when a fault condition occurs.
USB PD and Type-C high-voltage sink/source combo switch with overvoltage protection and reverse current protection features.
Precision adjustable current-limited power switch designed for USB PD application.
8 A I2C controlled overvoltage protection load switch for USB Type-C and PD applications.
5.6 A I2C controlled overvoltage protection load switch with OTG for USB Type-C and PD applications.
NXP offers evaluation boards and reference designs that make secure edge solutions connected and efficient with innovative analog technologies. Start today.
Discover our “ready to play” hardware and SDK library.
Learn how to set up a USB Type-C shield board.
Check out our collection of short videos about USB Type-C.
NXP's fast charging solution has opened the doors for truly fast, cool and safe battery charging.
NXP's Generation 2.0 USB Type-C shield board convenes MCUXpresso SDK and USB Power Delivery Stack allowing connectivity with Kinetis® K-Series, i.MX RT Development Platform and LPC Development Platform.
Introduction to the offerings of our end-to-end secure USB Type-C portfolio. (3:08 min)
Learn about our full Type-C ecosystem. (3:27 min)
Our portfolio of USB Type-C application products offers entire software support for our proven, end-to-end solution for safe and seamless charging, from PD PPS adapters to fast chargers.
Read the fact sheetThe universal serial bus is a successful interface technology.
Read the white paperDiscover other solutions that we offer for your designs.
Read the brochureSign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
USB Interfaces
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.