Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INNXP LIN solutions offer a complete and versatile range of LIN automotive products including single, dual, quad LIN transceivers and LIN mini system basis chips.
NXP's single and multi channel LIN transceiver portfolio offers robust, pin and footprint compatible solutions each with a different feature set offering a compact and optimum application fit. All transceivers are AEC-Q100 qualified and compliant with LIN2.x/ISO 17987-4:2016 (12 V) and SAE J2602. Almost all transceivers are available in an SO8 and small leadless HVSON8 package.
Choosing the right product just got easier. View all product finder tools.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant LIN transceiver optimized for automotive applications.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant LIN transceiver with integrated TxD dominant timeout function, optimized for automotive applications.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant LIN transceiver with integrated TxD dominant timeout function, INH and Wake pin to support more complex system, optimized for automotive applications.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant LIN transceiver with integrated TxD dominant timeout function, INH and Wake pin and high-speed mode (100 kbit/s) to support flashing, optimized for automotive applications.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant Dual LIN transceiver with integrated TxD dominant timeout function, optimized for automotive applications.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant Quad LIN transceiver with integrated TxD dominant timeout function, optimized for automotive applications.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant Quad LIN transceiver with integrated TxD dominant timeout and commander termination to save BoM cost, INH and VIO pin to support complex system, optimized for automotive applications.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant Quad LIN transceiver with integrated LIN controller and commander termination to save BoM cost, INH and VIO pin to support complex system, SPI-LIN interface to save MCU LIN ports, optimized for automotive applications.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant LIN transceiver with an integrated LDO supporting 3.3 V or 5 V MCU, optimized for automotive applications.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant LIN transceiver with an integrated LDO supporting 5 V MCU, 3x HS switch supporting LEDs, integrated LIN autoaddressing to support LIN node navigation, optimized for automotive lighting and HVAC flap applications.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant LIN transceiver with an integrated LDO supporting 3.3 V or 5 V MCU, Watchdog and 1 or 2 Wake pins, HVMPO configurable pin to meet different needs, optimized for function safety required applications.
NXP offers evaluation boards and reference designs that make secure edge solutions connected and efficient with innovative analog technologies. Start today.
Discover the SPI-to-Multiple LIN bridge and how it innovatively changes the way LIN systems are connected to the microcontroller for the ECUs in the car.
Advanced analog products for automotive and industrial markets.
Read the selector guideSign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
Automotive LIN Solutions
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.