TJA1027 | LIN2,2A/SAE J2602 Transceiver | NXP Semiconductors

LIN 2.2A/SAE J2602 Transceiver

Product Details

Features

Key Features

  • Compliant with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A.and SAE J2602
  • Baud rate up to 20 kBd
  • Very low ElectroMagnetic Emissions (EME)
  • Very low current consumption in Sleep mode with remote LIN wake-up
  • Input levels compatible with 3.3 V and 5 V devices
  • Integrated termination resistor for LIN follower applications
  • Passive behavior in unpowered state
  • Operational during cranking pulse: full operation from 5 V upwards
  • Undervoltage detection
  • K-line compatible
  • Available in SO8 and HVSON8 packages
  • Leadless HVSON8 package (3.0 mm x 3.0 mm) with improved Automated Optical Inspection (AOI) capability
  • Dark green product (halogen free and Restriction of Hazardous Substances (RoHS) compliant)
  • Pin-compatible subset of the TJA1020 and TJA1021
  • Very high ElectoMagnetic Immunity (EMI)
  • Very high ESD robustness: ±8 kV according to IEC 61000-4-2 for pins LIN and VBAT
  • Bus terminal and battery pin protected against transients in the automotive environment (ISO 7637)
  • Bus terminal short-circuit proof to battery and ground
  • Thermally protected
  • Initial transmit data (TXD) dominant check

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

8 documents

Compact List

Data Sheet (1)
Package Information (2)
Packing Information (2)
Selector Guide (1)
Supporting Information (2)

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.