TJA1020 | LIN transceiver | NXP Semiconductors

LIN Transceiver

More

Product Details

Block Diagram

Block diagram: TJA1020T

Block diagram: TJA1020T

Features

Key Features

  • Baud rate up to 20 Kbaud
  • Very low ElectroMagnetic Emission (EME)
  • High ElectroMagnetic Immunity (EMI)
  • Low slope mode for an even further reduction of EME
  • Passive behaviour in unpowered state
  • Input levels compatible with 3.3 and 5 V devices
  • Integrated termination resistor for Local Interconnect Network (LIN) follower applications
  • Wake-up source recognition (local or remote)
  • Supports K-line like functions
  • Very low current consumption in sleep mode with local and remote wake-up
  • Transmit data (TXD) dominant time-out function
  • Bus terminal and battery pin protected against transients in the automotive environment (ISO7637)
  • Bus terminal short-circuit proof to battery and ground
  • Thermally protected

Buy/Parametrics










































































































N true 0 PSPTJA1020en 7 Application Note Application Note t789 2 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 Packing Information Packing Information t935 2 Supporting Information Supporting Information t531 1 en_US en_US en Data Sheet Data Sheet 1 1 5.0 English 1442061265834720673010 PSP 132.3 KB None None documents None 1442061265834720673010 /docs/en/data-sheet/TJA1020.pdf 132266 /docs/en/data-sheet/TJA1020.pdf TJA1020 documents N N 2011-06-30 LIN transceiver /docs/en/data-sheet/TJA1020.pdf /docs/en/data-sheet/TJA1020.pdf Data Sheet N 980000996212993340 2023-08-23 pdf N en Jan 13, 2004 980000996212993340 Data Sheet Y N LIN transceiver Application Note Application Note 2 2 2.0 English 1442089111162718038951 PSP 972.2 KB None None documents None 1442089111162718038951 /docs/en/application-note/AN00093.pdf 972234 /docs/en/application-note/AN00093.pdf AN00093 documents N 2016-10-08 TJA1020 LIN Transceiver /docs/en/application-note/AN00093.pdf /docs/en/application-note/AN00093.pdf Application Note N 645036621402383989 2022-12-07 pdf en Feb 15, 2017 645036621402383989 Application Note N TJA1020 LIN Transceiver PDF 3 1.0 English 1442088472789735001725 PSP 1.5 MB None None documents None 1442088472789735001725 /docs/en/application-note/AN10115.pdf 1486000 /docs/en/application-note/AN10115.pdf AN10115 documents N 2015-09-12 Philips Microcontrollers in LIN Applications /docs/en/application-note/AN10115.pdf /docs/en/application-note/AN10115.pdf Application Note N 645036621402383989 2022-12-07 pdf en Feb 15, 2002 645036621402383989 Application Note Y N Philips Microcontrollers in LIN Applications Package Information Package Information 1 4 1.1 English Outline and soldering footprint drawings of SO8 package 1455079789802691427607 PSP 175.4 KB None None documents None 1455079789802691427607 /docs/en/package-information/SOT96-1.pdf 175406 /docs/en/package-information/SOT96-1.pdf SOT96-1 documents N N 2016-10-08 Plastic, small outline package; 8 terminals; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body /docs/en/package-information/SOT96-1.pdf /docs/en/package-information/SOT96-1.pdf Package Information N 302435339416912908 2024-10-24 pdf N en Jan 9, 2017 302435339416912908 Package Information Y N Plastic, small outline package; 8 terminals; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body PDF Packing Information Packing Information 2 5 1.0 English 1442131447682708011040 PSP 131.2 KB None None documents None 1442131447682708011040 /docs/en/packing/SOT96-1_518.pdf 131170 /docs/en/packing/SOT96-1_518.pdf SOT96-1_518 documents N N 2014-06-02 SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending, 518 or Y Ordering code (12NC) ending 518 /docs/en/packing/SOT96-1_518.pdf /docs/en/packing/SOT96-1_518.pdf Packing Information N 145666923842250347 2023-10-14 pdf N en Jun 2, 2014 145666923842250347 Packing Information Y N SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending, 518 or Y Ordering code (12NC) ending 518 6 2.0 English 1442131194585714093488 PSP 237.4 KB Registration without Disclaimer None documents Extended 1442131194585714093488 /secured/assets/documents/en/packing/SOT96-1_118.pdf 237384 /secured/assets/documents/en/packing/SOT96-1_118.pdf SOT96-1_118 documents Y N 2013-04-19 SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /webapp/Download?colCode=SOT96-1_118 /secured/assets/documents/en/packing/SOT96-1_118.pdf Packing Information N 145666923842250347 2024-03-13 pdf Y en Apr 19, 2013 145666923842250347 Packing Information Y N SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 Supporting Information Supporting Information 1 7 1.0 English Footprint for Wave Soldering 1442126382106720903168 PSP 8.3 KB None None documents None 1442126382106720903168 /docs/en/supporting-information/SO-SOJ-WAVE.pdf 8260 /docs/en/supporting-information/SO-SOJ-WAVE.pdf SO-SOJ-WAVE documents N N 2013-07-15 Footprint for Wave Soldering /docs/en/supporting-information/SO-SOJ-WAVE.pdf /docs/en/supporting-information/SO-SOJ-WAVE.pdf Supporting Information N 371282830530968666 2024-10-21 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for Wave Soldering false 0 TJA1020 downloads en true 1 Y PSP Y Y Application Note 2 /docs/en/application-note/AN00093.pdf 2016-10-08 1442089111162718038951 PSP 2 Feb 15, 2017 Application Note PDF None /docs/en/application-note/AN00093.pdf English documents 972234 None 645036621402383989 2022-12-07 /docs/en/application-note/AN00093.pdf TJA1020 LIN Transceiver /docs/en/application-note/AN00093.pdf documents 645036621402383989 Application Note N en None pdf 2.0 N TJA1020 LIN Transceiver 972.2 KB AN00093 N 1442089111162718038951 /docs/en/application-note/AN10115.pdf 2015-09-12 1442088472789735001725 PSP 3 Feb 15, 2002 Application Note None /docs/en/application-note/AN10115.pdf English documents 1486000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN10115.pdf Philips Microcontrollers in LIN Applications /docs/en/application-note/AN10115.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N Philips Microcontrollers in LIN Applications 1.5 MB AN10115 N 1442088472789735001725 Data Sheet 1 /docs/en/data-sheet/TJA1020.pdf 2011-06-30 1442061265834720673010 PSP 1 Jan 13, 2004 Data Sheet None /docs/en/data-sheet/TJA1020.pdf English documents 132266 None 980000996212993340 2023-08-23 N /docs/en/data-sheet/TJA1020.pdf LIN transceiver /docs/en/data-sheet/TJA1020.pdf documents 980000996212993340 Data Sheet N en None Y pdf 5.0 N N LIN transceiver 132.3 KB TJA1020 N 1442061265834720673010 Package Information 1 /docs/en/package-information/SOT96-1.pdf 2016-10-08 1455079789802691427607 PSP 4 Jan 9, 2017 Package Information Outline and soldering footprint drawings of SO8 package PDF None /docs/en/package-information/SOT96-1.pdf English documents 175406 None 302435339416912908 2024-10-24 N /docs/en/package-information/SOT96-1.pdf Plastic, small outline package; 8 terminals; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body /docs/en/package-information/SOT96-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N Plastic, small outline package; 8 terminals; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body 175.4 KB SOT96-1 N 1455079789802691427607 Packing Information 2 /docs/en/packing/SOT96-1_518.pdf 2014-06-02 1442131447682708011040 PSP 5 Jun 2, 2014 Packing Information None /docs/en/packing/SOT96-1_518.pdf English documents 131170 None 145666923842250347 2023-10-14 N /docs/en/packing/SOT96-1_518.pdf SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending, 518 or Y Ordering code (12NC) ending 518 /docs/en/packing/SOT96-1_518.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending, 518 or Y Ordering code (12NC) ending 518 131.2 KB SOT96-1_518 N 1442131447682708011040 /secured/assets/documents/en/packing/SOT96-1_118.pdf 2013-04-19 1442131194585714093488 PSP 6 Apr 19, 2013 Packing Information Registration without Disclaimer /secured/assets/documents/en/packing/SOT96-1_118.pdf English documents 237384 None 145666923842250347 2024-03-13 Y /webapp/Download?colCode=SOT96-1_118 SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /secured/assets/documents/en/packing/SOT96-1_118.pdf documents 145666923842250347 Packing Information N en Extended Y pdf 2.0 Y N SO8; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 237.4 KB SOT96-1_118 N 1442131194585714093488 Supporting Information 1 /docs/en/supporting-information/SO-SOJ-WAVE.pdf 2013-07-15 1442126382106720903168 PSP 7 Oct 8, 2009 Supporting Information Footprint for Wave Soldering None /docs/en/supporting-information/SO-SOJ-WAVE.pdf English documents 8260 None 371282830530968666 2024-10-21 N /docs/en/supporting-information/SO-SOJ-WAVE.pdf Footprint for Wave Soldering /docs/en/supporting-information/SO-SOJ-WAVE.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for Wave Soldering 8.3 KB SO-SOJ-WAVE N 1442126382106720903168 true Y Products

Documentation

Quick reference to our documentation types.

7 documents

Compact List

Application Note (2)
Data Sheet (1)
Package Information (1)
Packing Information (2)
Supporting Information (1)

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.