MC33660 | ISO K Line Serial Link Interface | NXP Semiconductors

ISO K Line Serial Link Interface

See product image

Block Diagram

MC33660 Simplified Application Drawing

MC33660 Simplified Application Drawing

Features

Key Features

  • Operates Over Wide Supply Voltage of 8.0 to 18 V
  • Operating Temperature of -40 to 125 °C
  • Interfaces Directly to Standard CMOS Microprocessors
  • ISO K Line Pin Protected Against Shorts to Battery
  • Thermal Shutdown with Hysteresis
  • ISO K Line Pin Capable of High Currents
  • ISO K Line Can Be Driven with up to 10 nF of Parasitic Capacitance
  • 8.0 kV ESD Protection Attainable with Few Additional Components
  • Standby Mode: No VBat Current Drain with VDD at 5.0 V
  • Low Current Drain During Operation with VDD at 5.0 V

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.