LIN SBC | NXP Semiconductors

LIN System Basis Chip with DC Motor Predriver

See product image

Block Diagram

MC33911 Network Transceivers

MC33911 Network Transceivers Block Diagram

Features

Key Features

  • One 60mA high side switch and two 160mA low side switches
  • Two high-voltage analog/logic inputs
  • Full-duplex SPI Interface at frequencies up to 4MHz
  • LIN transceiver capable of up to 100kbps with wave shaping
  • Configurable window watchdog
  • 5.0V low drop regulator with fault detection and low-voltage reset (LVR) circuitry
  • IEC61000-4-2 ESD performance on LIN and Wake up inputs ('G5AC)
  • EMC immunity against RF disturbance and Transient and Conducted Emissions ('G5AC)

Buy/Parametrics










































































































N true 0 PSPMC33911en 6 Application Note Application Note t789 3 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Selector Guide Selector Guide t528 1 en_US 2 1 10.0 English The 33911G5/BAC is a Serial Peripheral Interface (SPI) controlled System Basis Chip (SBC), combining many frequently used functions in an MCU based system, plus a Local Interconnect Network (LIN) transceiver. The 33911 has a 5.0 V, 50 mA/60 mA low dropout regulator with full protection and reporting features. The device provides full SPI readable diagnostics and a selectable timing watchdog for detecting errant operation. The LIN Protocol Specification 2.0 and 2.1 compliant LIN transceiver has waveshaping c 1190050055243722218768 PSP 2.2 MB None None documents None 1190050055243722218768 /docs/en/data-sheet/MC33911.pdf 2236607 /docs/en/data-sheet/MC33911.pdf MC33911 N N 2016-10-31 MC33911, LIN System Basis Chip with DC Motor Pre-driver - Data Sheet /docs/en/data-sheet/MC33911.pdf /docs/en/data-sheet/MC33911.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Sep 15, 2015 Data Sheet t520 Data Sheet Data Sheet Y N MC33911, LIN System Basis Chip with DC Motor Pre-driver - Data Sheet 2 2.0 Chinese 1319753989104702481752zh PSP 7.6 MB Registration without Disclaimer None documents Extended 1319753989104702481752 /secured/assets/documents/zh/application-note/AN4388.pdf 7584935 /secured/assets/documents/zh/application-note/AN4388.pdf AN4388 documents Y N 2016-10-31 AN4388: Quad Flat Package (QFP) – Application Note /webapp/Download?colCode=AN4388&docLang=zh /secured/assets/documents/zh/application-note/AN4388.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN4388&docLang=zh Application Note N Y 645036621402383989 2024-01-19 Y zh May 10, 2022 645036621402383989 Application Note Y N AN4388,四方扁平封装(QFP) - 应用说明 3 English Providing guidelines for the handling and board mounting of NXP's QFP packages. Including recommendations for the design of Printed Circuit Boards (PCB), board mounting, and rework. Also providing generic information of package properties: Moisture Sensitivity Level (MSL) rating, board level reliability, mechanical and thermal resistance data. Because semiconductor components are electrically and mechanically sensitive devices, proper precautions for handling, packing and processing QFP packages are described. 1319753989104702481752 PSP 7.6 MB Registration without Disclaimer None documents Extended 1319753989104702481752 /secured/assets/documents/en/application-note/AN4388.pdf 7584935 /secured/assets/documents/en/application-note/AN4388.pdf AN4388 Y N 2016-10-31 AN4388: Quad Flat Package (QFP) – Application Note /webapp/Download?colCode=AN4388 /secured/assets/documents/en/application-note/AN4388.pdf Application Note N Y 645036621402383989 2024-01-19 pdf Y en Aug 31, 2019 Application Note t789 Application Note Application Note Y N AN4388: Quad Flat Package (QFP) – Application Note false en_US en Application Note Application Note 2 3 1.0 English The MC33910/11/12 family is a Serial Peripheral Interface (SPI) controlled System Basis Chip (SBC), combining many frequently used functions in an MCU based system, plus a Local Interconnect Network (LIN) transceiver. 1421361314782710567988 PSP 235.3 KB None None documents None 1421361314782710567988 /docs/en/application-note/AN5063.pdf 235276 /docs/en/application-note/AN5063.pdf AN5063 documents N N 2016-10-31 AN5063, MC33910/11/12 Filtering Capacitor for VS1 - Application Note /docs/en/application-note/AN5063.pdf /docs/en/application-note/AN5063.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Jan 7, 2016 645036621402383989 Application Note Y N AN5063, MC33910/11/12 Filtering Capacitor for VS1 - Application Note 4 1.0 English Specification of “not connected” (NC) pins for the SBCLIN2.5G family. 1260290170896707449032 PSP 663.0 KB None None documents None 1260290170896707449032 /docs/en/application-note/AN3829.pdf 663027 /docs/en/application-note/AN3829.pdf AN3829 documents N N 2016-10-31 AN3829, Recommendation for NC Pins (Devices: 33912G5, 33911G5 and 33910G5) /docs/en/application-note/AN3829.pdf /docs/en/application-note/AN3829.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Dec 8, 2009 645036621402383989 Application Note Y N AN3829, Recommendation for NC Pins (Devices: 33912G5, 33911G5 and 33910G5) Brochure Brochure 1 5 0 Japanese パワートレイン、セーフティ、シャーシ、ADASなどの車載アプリケーション向けにセーフティSBCとマイクロコントローラを搭載したスケーラブルな機能安全ソリューション。 1411064297631730195336ja PSP 503.1 KB None None documents None 1411064297631730195336 /docs/ja/brochure/SBCAUTOBRA4.pdf 503116 /docs/ja/brochure/SBCAUTOBRA4.pdf SBCAUTOBRA4 documents N N 2016-10-31 Safety System Basis Chip for Automotive Brochure /docs/ja/brochure/SBCAUTOBRA4.pdf /docs/ja/brochure/SBCAUTOBRA4.pdf Brochure N 712453003803778552 2024-01-19 ja Nov 5, 2023 712453003803778552 Brochure Y N 車載用セーフティ・システム・ベーシス・チップ – パンフレット 15 English Scalable functional safety solutions with safety SBCs and microcontrollers for automotive applications such as powertrain, safety and chassis and ADAS. 1411064297631730195336 PSP 503.1 KB None None documents None 1411064297631730195336 /docs/en/brochure/SBCAUTOBRA4.pdf 503116 /docs/en/brochure/SBCAUTOBRA4.pdf SBCAUTOBRA4 documents N N 2016-10-31 Safety System Basis Chip for Automotive Brochure /docs/en/brochure/SBCAUTOBRA4.pdf /docs/en/brochure/SBCAUTOBRA4.pdf Brochure N 712453003803778552 2024-01-19 pdf N en Oct 17, 2023 712453003803778552 Brochure Y N Safety System Basis Chip for Automotive Brochure Selector Guide Selector Guide 1 6 3 Chinese 1404924651029729642615zh PSP 1.2 MB None None documents None 1404924651029729642615 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 zh Sep 18, 2014 553557935274807777 Selector Guide Y N 面向工业市场的模拟产品 - 简介 12 English For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. 1404924651029729642615 PSP 1.2 MB None None documents None 1404924651029729642615 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 pdf N en Jan 29, 2021 553557935274807777 Selector Guide Y N Analog Automotive and Industrial Selector Guide false 0 MC33911 downloads en true 1 Y PSP Y Y Application Note 3 /docs/en/application-note/AN5063.pdf 2016-10-31 1421361314782710567988 PSP 3 Jan 7, 2016 Application Note The MC33910/11/12 family is a Serial Peripheral Interface (SPI) controlled System Basis Chip (SBC), combining many frequently used functions in an MCU based system, plus a Local Interconnect Network (LIN) transceiver. None /docs/en/application-note/AN5063.pdf English documents 235276 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN5063.pdf AN5063, MC33910/11/12 Filtering Capacitor for VS1 - Application Note /docs/en/application-note/AN5063.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN5063, MC33910/11/12 Filtering Capacitor for VS1 - Application Note 235.3 KB AN5063 N 1421361314782710567988 /docs/en/application-note/AN3829.pdf 2016-10-31 1260290170896707449032 PSP 4 Dec 8, 2009 Application Note Specification of “not connected” (NC) pins for the SBCLIN2.5G family. None /docs/en/application-note/AN3829.pdf English documents 663027 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN3829.pdf AN3829, Recommendation for NC Pins (Devices: 33912G5, 33911G5 and 33910G5) /docs/en/application-note/AN3829.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN3829, Recommendation for NC Pins (Devices: 33912G5, 33911G5 and 33910G5) 663.0 KB AN3829 N 1260290170896707449032 /secured/assets/documents/en/application-note/AN4388.pdf 2016-10-31 1319753989104702481752 PSP 2 Aug 31, 2019 Application Note Application Note Providing guidelines for the handling and board mounting of NXP's QFP packages. Including recommendations for the design of Printed Circuit Boards (PCB), board mounting, and rework. Also providing generic information of package properties: Moisture Sensitivity Level (MSL) rating, board level reliability, mechanical and thermal resistance data. Because semiconductor components are electrically and mechanically sensitive devices, proper precautions for handling, packing and processing QFP packages are described. Registration without Disclaimer /secured/assets/documents/en/application-note/AN4388.pdf English 7584935 None Application Note 2024-01-19 Y /webapp/Download?colCode=AN4388 AN4388: Quad Flat Package (QFP) – Application Note /secured/assets/documents/en/application-note/AN4388.pdf documents 645036621402383989 Application Note N Y en Extended Y t789 pdf 3 Y N AN4388: Quad Flat Package (QFP) – Application Note 7.6 MB AN4388 N 1319753989104702481752 Brochure 1 /docs/en/brochure/SBCAUTOBRA4.pdf 2016-10-31 1411064297631730195336 PSP 5 Oct 17, 2023 Brochure Scalable functional safety solutions with safety SBCs and microcontrollers for automotive applications such as powertrain, safety and chassis and ADAS. None /docs/en/brochure/SBCAUTOBRA4.pdf English documents 503116 None 712453003803778552 2024-01-19 N /docs/en/brochure/SBCAUTOBRA4.pdf Safety System Basis Chip for Automotive Brochure /docs/en/brochure/SBCAUTOBRA4.pdf documents 712453003803778552 Brochure N en None Y pdf 15 N N Safety System Basis Chip for Automotive Brochure 503.1 KB SBCAUTOBRA4 N 1411064297631730195336 Data Sheet 1 /docs/en/data-sheet/MC33911.pdf 2016-10-31 1190050055243722218768 PSP 1 Sep 15, 2015 Data Sheet Data Sheet The 33911G5/BAC is a Serial Peripheral Interface (SPI) controlled System Basis Chip (SBC), combining many frequently used functions in an MCU based system, plus a Local Interconnect Network (LIN) transceiver. The 33911 has a 5.0 V, 50 mA/60 mA low dropout regulator with full protection and reporting features. The device provides full SPI readable diagnostics and a selectable timing watchdog for detecting errant operation. The LIN Protocol Specification 2.0 and 2.1 compliant LIN transceiver has waveshaping c None /docs/en/data-sheet/MC33911.pdf English 2236607 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MC33911.pdf MC33911, LIN System Basis Chip with DC Motor Pre-driver - Data Sheet /docs/en/data-sheet/MC33911.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 10.0 N N MC33911, LIN System Basis Chip with DC Motor Pre-driver - Data Sheet 2.2 MB MC33911 N 1190050055243722218768 Selector Guide 1 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 2016-10-31 1404924651029729642615 PSP 6 Jan 29, 2021 Selector Guide For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. None /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf English documents 1202686 None 553557935274807777 2025-01-05 N /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf documents 553557935274807777 Selector Guide N en None Y pdf 12 N N Analog Automotive and Industrial Selector Guide 1.2 MB INDCONTANLPRDFL N 1404924651029729642615 true Y Products

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (3)
Brochure (1)
Data Sheet (1)
Selector Guide (1)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history