SPI Generator (SPIGen) Software | NXP Semiconductors

SPI Generator (SPIGen) Software

Roll over image to zoom in

Software Details

Features

Key Features

  • SPIGen V7 - compatible with Windows 7, Windows 8 and Windows 10
  • SPIGen 5.0.8 - compatible with Windows XP ONLY
  • Variable word sizes from 1 to 40 bits
  • SPI commands can be viewed in binary or in hex
  • Can save common SPI commands by name
  • Batches of SPI commands can be sent with one click
  • A session log records all messages sent and received
  • Can control nine extra non-SPI pins (digital outputs)
  • Can add transitions of non-SPI pins to batches
  • SPI maximum clock frequency up to 12.0 MHz (using KL25Z FRDM Board USB SPI Dongle)

Supported Devices

Downloads

Quick reference to our software types.

2 downloads

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Hardware

Quick reference to our board types.

1-5 of 9 hardware offerings

Show All

Engineering Services

2 engineering services

To find a complete list of our partners that support this software, please see our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.