Evaluation Kit - 33912, SBC, DC Motor Pre-Driver | NXP Semiconductors

Evaluation Kit - 33912, SBC, DC Motor Pre-Driver

Roll over image to zoom in

Product Details

Supported Devices

Interfaces

Automotive LIN Solutions

Features

General Specifications

  • Configurable window watchdog

User Components

  • Two 50 mA high side and two 150 mA low side protected switches

Connectivity

  • Full-duplex SPI interface at frequencies up to 4.0 MHz
  • LIN transceiver capable of up to 100 kbit/s with wave shaping
  • Four high-voltage analog/logic Inputs

Power Management

  • 5.0 V low drop regulator with fault detection and low voltage reset (LVR) circuitry
  • Current sense module
  • Switched/protected 5.0 V output (used for Hall sensors)

Buy Options

KIT33912EVME-Image

Click to expand

  • KIT33912EVME
    Active

  • Evaluation Kit - MC33912, System Basis Chip with DC Motor Pre-driver and Current Sense.

  • $92.92 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
N true 0 TSPKIT33912EVMEen 4 Data Sheet Data Sheet t520 3 User Guide User Guide t792 1 en_US 4 1 9.0 English The 33910 is a Serial Peripheral Interface (SPI) controlled System Basis Chip (SBC), combining many frequently used functions in an MCU based system, plus a Local Interconnect Network (LIN) transceiver. The 33910 has a 5.0 V, 50 mA low dropout regulator with full protection and reporting features. The device provides full SPI readable diagnostics and a selectable timing watchdog for detecting errant operation. The LIN Protocol Specification 2.0 and 2.1 compliant LIN transceiver has waveshaping circuitry tha 1190049911341691471327 TSP 2.1 MB None None documents None 1190049911341691471327 /docs/en/data-sheet/MC33910.pdf 2135004 /docs/en/data-sheet/MC33910.pdf MC33910 N N 2016-10-31 MC33910, LIN System Basis Chip with High-side Drivers - Data Sheet /docs/en/data-sheet/MC33910.pdf /docs/en/data-sheet/MC33910.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Sep 11, 2015 Data Sheet t520 Data Sheet Data Sheet Y N MC33910, LIN System Basis Chip with High-side Drivers - Data Sheet 2 10.0 English The 33911G5/BAC is a Serial Peripheral Interface (SPI) controlled System Basis Chip (SBC), combining many frequently used functions in an MCU based system, plus a Local Interconnect Network (LIN) transceiver. The 33911 has a 5.0 V, 50 mA/60 mA low dropout regulator with full protection and reporting features. The device provides full SPI readable diagnostics and a selectable timing watchdog for detecting errant operation. The LIN Protocol Specification 2.0 and 2.1 compliant LIN transceiver has waveshaping c 1190050055243722218768 TSP 2.2 MB None None documents None 1190050055243722218768 /docs/en/data-sheet/MC33911.pdf 2236607 /docs/en/data-sheet/MC33911.pdf MC33911 N N 2016-10-31 MC33911, LIN System Basis Chip with DC Motor Pre-driver - Data Sheet /docs/en/data-sheet/MC33911.pdf /docs/en/data-sheet/MC33911.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Sep 15, 2015 Data Sheet t520 Data Sheet Data Sheet Y N MC33911, LIN System Basis Chip with DC Motor Pre-driver - Data Sheet 3 10.0 English 1190050071818713245490 TSP 2.6 MB None None documents None 1190050071818713245490 /docs/en/data-sheet/MC33912.pdf 2572607 /docs/en/data-sheet/MC33912.pdf MC33912 N N 2016-10-31 MC33912, LIN System Basis Chip with DC Motor Pre-driver and Current Sense - Data Sheet /docs/en/data-sheet/MC33912.pdf /docs/en/data-sheet/MC33912.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Sep 4, 2015 Data Sheet t520 Data Sheet Data Sheet Y N MC33912, LIN System Basis Chip with DC Motor Pre-driver and Current Sense - Data Sheet 4 2.0 English This User’s Guide provides the installation steps for the KIT33912EVME System Basis Chip with LIN Transceiver (SBCLIN) 1256057527182734135259 TSP 5.2 MB None None documents Y None 1256057527182734135259 /docs/en/user-guide/KT33912UG.pdf 5173667 /docs/en/user-guide/KT33912UG.pdf KT33912UG N N 2016-10-31 KIT33912EVME, Evaluation Board - User Guide /docs/en/user-guide/KT33912UG.pdf /docs/en/user-guide/KT33912UG.pdf User Guide N Y 132339537837198660 2024-01-19 pdf N en Oct 21, 2009 User Guide t792 User Guide User Guide Y N KIT33912EVME, Evaluation Board - User Guide false en_US 0 false en false 0 KIT33912EVME downloads en true 0 Y TSP Data Sheet 3 /docs/en/data-sheet/MC33910.pdf 2016-10-31 1190049911341691471327 TSP 1 Sep 11, 2015 Data Sheet Data Sheet The 33910 is a Serial Peripheral Interface (SPI) controlled System Basis Chip (SBC), combining many frequently used functions in an MCU based system, plus a Local Interconnect Network (LIN) transceiver. The 33910 has a 5.0 V, 50 mA low dropout regulator with full protection and reporting features. The device provides full SPI readable diagnostics and a selectable timing watchdog for detecting errant operation. The LIN Protocol Specification 2.0 and 2.1 compliant LIN transceiver has waveshaping circuitry tha None /docs/en/data-sheet/MC33910.pdf English 2135004 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MC33910.pdf MC33910, LIN System Basis Chip with High-side Drivers - Data Sheet /docs/en/data-sheet/MC33910.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 9.0 N N MC33910, LIN System Basis Chip with High-side Drivers - Data Sheet 2.1 MB MC33910 N 1190049911341691471327 /docs/en/data-sheet/MC33911.pdf 2016-10-31 1190050055243722218768 TSP 2 Sep 15, 2015 Data Sheet Data Sheet The 33911G5/BAC is a Serial Peripheral Interface (SPI) controlled System Basis Chip (SBC), combining many frequently used functions in an MCU based system, plus a Local Interconnect Network (LIN) transceiver. The 33911 has a 5.0 V, 50 mA/60 mA low dropout regulator with full protection and reporting features. The device provides full SPI readable diagnostics and a selectable timing watchdog for detecting errant operation. The LIN Protocol Specification 2.0 and 2.1 compliant LIN transceiver has waveshaping c None /docs/en/data-sheet/MC33911.pdf English 2236607 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MC33911.pdf MC33911, LIN System Basis Chip with DC Motor Pre-driver - Data Sheet /docs/en/data-sheet/MC33911.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 10.0 N N MC33911, LIN System Basis Chip with DC Motor Pre-driver - Data Sheet 2.2 MB MC33911 N 1190050055243722218768 /docs/en/data-sheet/MC33912.pdf 2016-10-31 1190050071818713245490 TSP 3 Sep 4, 2015 Data Sheet Data Sheet None /docs/en/data-sheet/MC33912.pdf English 2572607 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MC33912.pdf MC33912, LIN System Basis Chip with DC Motor Pre-driver and Current Sense - Data Sheet /docs/en/data-sheet/MC33912.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 10.0 N N MC33912, LIN System Basis Chip with DC Motor Pre-driver and Current Sense - Data Sheet 2.6 MB MC33912 N 1190050071818713245490 User Guide 1 /docs/en/user-guide/KT33912UG.pdf 2016-10-31 1256057527182734135259 TSP 4 Oct 21, 2009 User Guide User Guide This User’s Guide provides the installation steps for the KIT33912EVME System Basis Chip with LIN Transceiver (SBCLIN) Y None /docs/en/user-guide/KT33912UG.pdf English 5173667 None User Guide 2024-01-19 N /docs/en/user-guide/KT33912UG.pdf KIT33912EVME, Evaluation Board - User Guide /docs/en/user-guide/KT33912UG.pdf documents 132339537837198660 User Guide N Y en None Y t792 pdf 2.0 N N KIT33912EVME, Evaluation Board - User Guide 5.2 MB KT33912UG N 1256057527182734135259 true Y Tools

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?