Type-C Protection IC, CC and SBU Protection, Type-C OVP IC | NXP Semiconductors

48 V Type-C CC and SBU Protection IC for USB PD3.1 EPR

Roll over image to zoom in

Block Diagram

NX48P0407

NX48P0407 Block Diagram

Features

  • CC/SBU Absolute Maximum Rating Voltage up to 60 V
  • CC Dead-battery mode Rd integrated by external pin connection
  • CC OVP Ron= ~250 mohm, with 3-dB bandwidth >20 MHz
  • SBU OVP Ron= ~3.6 ohm, with 3-dB bandwidth >200 MHz
  • Fast OVP Response < 60 ns
  • Clamping Voltage of CCx_HOST/SBUx_HOST
  • Standalone GPIO to Enable SBU path
  • IEC-61000-4-2 Contact ±8 k V ESD Protection
  • IEC-61000-4-5 Surge Protection up to +80 V
  • Ultra-low standby quiescent current ~40 uA
  • Package WQFN3x3-16

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

2 documents

Compact List

Support

What do you need help with?

Recently viewed products