High-Voltage I²C Controlled Overvoltage Protection Load Switch | NXP Semiconductors

High-Voltage I²C Controlled Overvoltage Protection Load Switch

Block Diagram

NX30P6093

NX30P6093 Block Diagram

Features

Microcontrollers (MCUs)

  • Wide supply voltage range for VIN from 2.8 V to 20.0 V
  • System Power supply VDD from 3.0 V to 4.5 V
  • ISW maximum 8 A continuous current
  • 29 V tolerance on VIN pin
  • 8.95 mΩ (typical) ultra-low ON resistance
  • Adjustable VIN overvoltage protection by both external resistor and I²C
  • Built-in slew rate control for inrush current limit
  • Integrated current source for VIN pin impedance detection

Protection Circuitry

  • Overtemperature protection
  • Overvoltage protection
  • Undervoltage lockout

Surge Protection

  • IEC61000-4-5 exceeds ±100 V on VIN

ESD Protection

  • IEC61000-4-2 contact discharge exceeds 8 kV on VIN
  • IEC61000-4-2 air discharge exceeds 15 kV on VIN
  • HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 3 kV on all pins
  • MM Class B exceeds 100 V on all the pins

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Application Voltage (V)

Channel

Status

Budgetary Price excluding tax

Package Type

Supply Voltage [Min to Max] (V)

VDC Absolute (Max) (V)

Isw (A)

20

1 x VBUS

Active

1K @ US$1.06

WLCSP20

2.8 to 20

29

8

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Recently viewed products

There are no recently viewed products to display.