Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INOur wireless power portfolio enables a cordless experience for the consumer, industrial and automotive markets without compromising high performance and reliability. These cost-effective 5W and 15 W transmitter and receiver controller ICs support the Qi industry standard for wireless charging—featuring an enablement environment of software, evaluation boards and reference designs.
Choosing the right product just got easier. View all product finder tools.
Products | Type | Power Level |
Coils | Memory | Application | Packages | |
---|---|---|---|---|---|---|---|
MWCT2xxxS | MWCT2xxxS | Transmitter |
MPP up to 25W EPP up to 50W |
Single/Multi | 1 MB, 2 MB, 4 MB | Auto/Industry - AUTOSAR® | 100 HDQFP, 172 HDQFP |
MWCT2xxxA | MWCT2xx3A | Transmitter |
MPP up to 25W EPP up to 50W |
Single/Multi | 256 kB | Auto/Industry | 64LQFP, 100LQFP |
MWCT2xx2A | Transmitter |
MPP up to 25W EPP up to 50W |
Single/Multi | 128kB | Auto/Industry | 64LQFP | |
MWCT101xS | MWCT101xS | Transmitter | 15 W | Single/Multi | 512 kB, 1024 kB, 2048 kB | Auto/Industry - AUTOSAR | 64LQFP, 100LQFP |
MWCT1xxxA | MWCT1x1xA | Transmitter | 15 W | Multi | 64 kB, 288 kB | Auto/Industry | 64LQFP |
MWCT1x0xA | Transmitter | 5 W | Multi | 64 kB, 256 kB | Auto/Industry | 64LQFP | |
MWPR1516 | MWPR1516 | Receiver | 15 W | Single | 16 kB | - | 32QFN-EP, 36WLCSP |
For single- and multicoil support in the harshest automotive environments.
Receivers and transmitters for single-/multi-coil configurations and consumer applications with low BOM costs.
NuCurrent and NXP are transforming the customer wireless charging experience with Extended Range Qi technology.
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
Wireless Power
500 characters remaining.
*Describe the justification for your access request for the approver.