MWCT1213A, Dual-device wireless power controller for Auto applications | NXP Semiconductors

15 Watt Dual-device Wireless Power Controller for Auto Applications

More

Product Details

Block Diagram

MWCT1213 based solution Block Diagram

MWCT1213 based solution Block Diagram

Features

  • System supports two isolated channels
  • Compliant with the latest Wireless Power Consortium (WPC) specification
  • Power transfer efficiency exceeding 70%
  • Optimized Foreign Object Detection algorithm
  • Supports most 15 W coil types, single or multi
  • Optimized charging area to avoid blind-spot for each channels
  • On-chip digital demodulation for lower bill-of-materials cost
  • Low active and standby power save mode
  • Easy-to-use debug and configuration tools to speed up product development
  • Fixed operation frequency to alleviate EMI in automotive system
  • Supports key FOB avoidance function
  • Supports operation frequency dithering technology to eliminate AM band interference

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

2 documents

Compact List

Support

What do you need help with?

Recently viewed products

View or edit your browsing history