MWCT2xxxS Microcontroller for Wireless charging Transmitter ICs | NXP Semiconductors

MWCT2xxxS Microcontroller for Wireless charging Transmitter ICs

Roll over image to zoom in

Product Details

Block Diagram

Choose a diagram:

MWCT2D17S: ASIL B Dual Core 4M Qi Wireless Charging MCU

MWCT2D17S: ASIL B Dual Core 4M Qi Wireless Charging MCU

MWCT2D16S: ASIL B Single Core 2M Qi Wireless Charging MCU

MWCT2D16S: ASIL B Single Core 2M Qi Wireless Charging MCU

MWCT2016S: ASIL B Single Core 2M Qi Wireless Charging MCU

MWCT2016S: ASIL B Single Core 2M Qi Wireless Charging MCU

MWCT2015S: ASIL B Single Core 1M Qi Wireless Charging MCU

MWCT2015S: ASIL B Single Core 1M Qi Wireless Charging MCU

MWCT2014S: ASIL B Single Core 512KB Qi Wireless Charging MCU

MWCT2014S: ASIL B Single Core 512KB Qi Wireless Charging MCU

Features

Family

  • Compliant with the latest version WPC Qi power class 0 specification's power transmitter designs
  • AUTOSAR SW compliant 4.4 or R21-11
  • Advanced on chip digital demodulation
  • HSE security engine - AES-128/192/256, RSA, ECC, secure boot and key storage for QI auth
  • System supports ultra-low standby power mode
  • Advanced Q-factor and Power Loss FOD methods
  • Temperature sensing
  • CAN FD/I²C/SCI/SPI interfaces
  • Secure Firmware (FW) updates in the field (OTA with double banking)

System

  • Compliant with the latest version WPC Qi power class 0 specification's power transmitter designs
  • MWCT2016S and MWCT2D1xS supports two isolated channels - two phones simultaneous charging
  • Support wide transmitter DC input voltage range from 5 V to 48 V (Clean EMC)
  • Low power object detection with NCF3321
  • Supports operation frequency dithering technology to eliminate AM band interference and improve EMC
  • Over-voltage/current/temperature protection

Production-grade software

  • S32 Design Studio IDE – Eclipse, GCC and debugger, 3rd party support
  • Real-Time Drivers – free of charge (AUTOSAR and non-AUTOSAR), ASIL B
  • Security firmware – NXP provided, field upgradeable
  • S32 Safety Software Framework (SAF) and Structural Core Self-Test (SCST) library
  • Safety Peripheral Drivers

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Termination Count

On-Chip Authentication

AEC-Q100 compliant

Active

1K @ US$6.48

HDQFP100

100

Y

Y

Active

1K @ US$6.28

HDQFP100

100

Y

Y

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Quick reference to our design files types.

1 design file

  • Design Files - miscellaneous

    5 Watt Wireless Charging Transmitter ICs

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.