Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HDQFP100: PQFP-E-100; plastic qual flat package; 100 terminals, 0.65 mm pitch, 10 mm x 10 mm x 1.65 mm body size.
12NC: 935445432557
Details
Order
12NC: 935445432528
Details
Order
Parameter | Value |
---|---|
On-Chip Authentication | Y |
AEC-Q100 compliant | Y |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MWCT2016SHVPA(935445432557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 | |
MWCT2016SHVPAR(935445432528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MWCT2016SHVPA (935445432557) | ISO 26262 | 3 | 260 | 40 | |||
MWCT2016SHVPAR (935445432528) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MWCT2016SHVPA (935445432557) | 854231 | 5A992C | G180997 |
MWCT2016SHVPAR (935445432528) | 854231 | 5A992C | G180997 |
The NXP MWCT2xxxS multi-coil wireless charging transmitter ICs provide complete controller functionality with AUTOSAR® SW to implement a wireless charging transmitter solution in an automotive environment. With integrated security element and dual core is perfect solution for QI 2.x application