SOT2045-1: HDQFP100 Quad Flat Package | NXP Semiconductors

SOT2045-1: HDQFP100


Overview

PQFP-E-100; plastic qual flat package; 100 terminals, 0.65 mm pitch, 10 mm x 10 mm x 1.65 mm body size.
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HDQFP100 surface mount quad QFP 10 x 10 x 1.55 100 plastic
Manufacture Code Reference Codes Issue Date
98ASA01570D MO-355 C(JEDEC 2023-05-30
Part Description Quick access
S32K341 Arm Cortex-M7, 160 MHz, 1 MB Flash, CAN FD, Ethernet, HSE B security, 100 HDQFP - S32K MCUs for General Purpose
S32K312 Arm Cortex-M7, 120 MHz, 2 MB Flash, CAN FD, HSE B security, 100 HDQFP - S32K MCUs for General Purpose
S32K312 Arm Cortex-M7, 120 MHz, 2 MB Flash, ISELED, HSE B security, 100 HDQFP - S32K MCUs for General Purpose
S32K322 Arm Cortex-M7, 160 MHz, 2 MB Flash, ISELED, Ethernet, HSE B security, 100 HDQFP - S32K MCUs for General Purpose
S32K310 Arm Cortex-M7, 120 MHz, 512 KB Flash, CAN FD, HSE B security, 100 HDQFP – S32K MCUs for General-Purpose
S32K311 Arm Cortex-M7, 120 MHz, 1 MB Flash, ISELED, HSE B security, 100 HDQFP - S32K MCUs for General Purpose
S32K342 Arm Cortex-M7, 160 MHz, 2 MB Flash, CAN FD, Ethernet, HSE B security, 100 HDQFP - S32K MCUs for General Purpose
S32K311 Arm Cortex-M7, 120 MHz, 1 MB Flash, CAN FD, HSE B security, 100 HDQFP - S32K MCUs for General-Purpose
S32K322 Arm Cortex-M7, 160 MHz, 2 MB Flash, CAN FD, Ethernet, HSE B security, 100 HDQFP - S32K MCUs for General Purpose