AUTOSAR Qi2 Wireless Charging Transmitter with Integrated Security Module | NXP Semiconductors

AUTOSAR Qi2 Wireless Charging Transmitter with Integrated Security Module

Roll over image to zoom in

Block Diagram

Choose a diagram:

15WAUTOS2

15WAUTOS2-BD

MPPAUTOS2 After HW Modification

MPPAUTOS2-after-HW-modification-BD

Features

Wireless Charging Function

  • Wireless charging compatibility with Qi2 (EPP/MPP)
  • Single and multidevice charger
  • On-chip security module

Scalable Single Platform

  • Single, multiple Cortex-M7 cores, 120 MHz to 160 MHz + FPU
  • 512 KB-4 MB Flash with ECC
  • FOTA – A/B firmware swap with zero downtime and roll-back support. Automatic address translation
  • 12-bit 1 Msps ADC, 16-bit eMIOS timer with logic control unit for motor control
  • Low-power run and standby modes, fast wake-up, clock and power gating
  • LQFP
  • AEC-Q100 qualified Grade 1: -40 °C to 125 °C

Safety, Security and Connectivity

  • ISO 26262 up to ASIL B
  • Fault Collection and Control Unit
  • Hardware and software watchdogs, clock/power/temperature monitors
  • Safety documentation and SafeAssure community support
  • HSE security engine - AES-128/192/256, RSA, ECC, secure boot and key storage; side channel protection; ISO 21434 intended
  • Ethernet TSN/AVB (100 Mbit/s - 1 Gbit/s), CAN FD, FlexIO (SPI/IIC/IIS/SENT protocol), serial audio interface, QSPI

Production-Grade Software

  • S32 Design Studio IDE – Eclipse, GCC and debugger, 3rd party support
  • Real-time Drivers – free of charge (AUTOSAR and non-AUTOSAR), ASIL-B compliant
  • Security firmware – NXP provided, field upgradable
  • S32 Safety Software Framework (SAF) and Structural Core self-test (SCST) library
  • Safety peripheral drivers

Buy Options

WCT-15WAUTOS2-Image

Click to expand

  • WCT-15WAUTOS2
    Active

  • AUTOSAR Qi2 Wireless Charging Transmitter with Integrated Security Module.

  • $599.99 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 3
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Data Sheet (1)
Errata (1)
Fact Sheet (1)
Reference Manual (1)
User Guide (2)

Design Resources

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.