High Voltage MPP Wireless Charging Receiver | NXP Semiconductors

High Voltage MPP Wireless Charging Receiver

Roll over image to zoom in

Product Details

Features

MPP Compliance

    Compliant with the MPP WPC Qi V2.x specification

Input Voltage

    Input voltage (3.5 V – 20 V AC peak) from the transmitter through the receiver coil

Output Voltage

    Output voltage range can be set from 3.5 V to 20 V

Modes of Operation

    Support MPP full mode up to 15W(12V@1.25A) and restricted mode up to 5W(5V@1A)

Hardware Protection

    Protection of rectifier voltage, output voltage and output current

FSK

    Supports FSK demodulation

MPP Features

    Support MPP features like Restricted to Full mode Transition, MPLA, Cloak, etc

Buy Options

WPR1500-HVMPP-Image

Click to expand

  • WPR1500-HVMPP
    Active

  • High Voltage MPP Wireless Charging Receiver.

  • $499.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 1
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

  • Design Files - miscellaneous

    WPR1500-HVMPP Buck Boost

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.