Type-C Protection IC, CC and SBU Protection, Type-C OVP IC | NXP Semiconductors

48 V Type-C CC and SBU Protection IC for USB PD3.1 EPR

Package/Quality

Quality Information

Part/Package Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature(PPT)(℃) Maximum Time at Peak Temperature(s)
Lead Soldering Lead Free Soldering Lead Free Soldering Lead Free Soldering