SOT758-1: HVQFN16 | NXP Semiconductors

SOT758-1: HVQFN16


Overview

plastic thermal enhanced very thin quad flat package; no leads; 16 terminals; body 3 x 3 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN16 surface mount quad HVQFN 16 plastic
Manufacture Code Reference Codes Issue Date
SOT758 MO-220(JEDEC 2002-10-21
Part Description Quick access
8-bit I2C-bus and SMBus I/O port with interrupt
Fractional-N-PLL based UHF Transmitter for ISM-band
Fractional-N PLL based transmitter
Low-voltage, 8-bit I2C-bus and SMBus I/O expander with interrupt output, reset, and configuration registers
Low-voltage 8-bit I2C-bus and SMBus low power I/O port with interrupt, weak pull-up
Low-voltage 8-bit I2C-bus and SMBus low power I/O port with interrupt, weak pull-up
5G Massive MIMO Pre-driver
8-bit I2C-bus and SMBus low power I/O port with interrupt
Low-voltage 8-bit I2C-bus and SMBus low power I/O port with interrupt, reset and Agile I/O
5G Massive MIMO Pre-driver
Low-voltage translating, 8-bit I2C-bus/SMBus I/O expander
5G Massive MIMO Pre-driver
5G Massive MIMO Pre-driver
Remote 8-bit I/O expander for Fm+ I2C-bus with interrupt
RTC IC with 8 MHz SPI interface in HVQFN16 package.
Low-voltage 8-bit I2C-bus I/O port with interrupt and reset
Remote 8-bit I/O expander for Fm+ I2C-bus with reset
Remote 8-bit I/O expander for Fm+ I2C-bus with interrupt and reset
5G Massive MIMO Pre-driver
Bidirectional voltage-level translator for open-drain and push-pull applications
8-bit I2C-bus and SMBus, level translating, low voltage GPIO with reset and interrupt
48 V Type-C Protection IC of CC and SBU for USB-PD EPR Application
5G Massive MIMO Pre-driver
8-bit I2C-bus and SMBus I/O port with interrupt
Low-voltage 8-bit I2C-bus and SMBus low power I/O port with interrupt, weak pull-up and Agile I/O
Low-voltage 8-bit I2C-bus and SMBus low power I/O port with interrupt, weak pull-up and Agile I/O
Remote 8-bit I/O expander for Fm+ I2C-bus with interrupt
5G Massive MIMO Pre-driver