Bidirectional Voltage Level Translator for Open-Drain and Push-Pull Applications

Roll over image to zoom in

Product Details

Block Diagram

NVT2003_NVT2010 Block Diagram

NVT2003_NVT2010 Block Diagram

Features

Key Features

  • Provides bidirectional voltage translation with no direction pin
  • Less than 1.5 ns maximum propagation delay
  • Allows voltage level translation between:
  • 1.0 V Vref(A) and 1.8 V, 2.5 V, 3.3 V or 5 V Vref(B)
  • 1.2 V Vref(A) and 1.8 V, 2.5 V, 3.3 V or 5 V Vref(B)
  • 1.8 V Vref(A) and 3.3 V or 5 V Vref(B)
  • 2.5 V Vref(A) and 5 V Vref(B)
  • 3.3 V Vref(A) and 5 V Vref(B)
  • Low 3.5 Ω ON-state connection between input and output ports provides less signal distortion
  • 5 V tolerant I/O ports to support mixed-mode signal operation
  • High-impedance An and Bn pins for EN = LOW
  • Lock-up free operation
  • Flow through pinout for ease of printed-circuit board trace routing
  • ESD protection exceeds 3.5 kV HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Packages offered: TSSOP10, HXSON12, DHVQFN16, HVQFN16, TSSOP16

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 14 documents

Compact List

Application Note (1)
Data Sheet (1)
Package Information (4)
Packing Information (5)
Supporting Information (1)
User Guide (2)

Design Resources

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

2 hardware offerings

Support

What do you need help with?