4-Bit Dual-Supply Translating Transceiver (Open-Drain, Auto-Direction Sensing)
The NTS0308E is an 8-bit, dual supply translating transceiver family with auto direction sensing that enables bidirectional voltage level translation.
It features eight 1-bit input-output ports (A and B), one output enable input (OE) and two supply pins (VCC(A) and VCC(B)).
Pins A and OE are referenced to VCC(A) and pin B is referenced to VCC(B). A LOW level at pin OE causes the outputs to assume a high-impedance OFF-state.
Part numbers include: NTS0308EPW.
# of Channels | Part Number | Package | ESD |
---|---|---|---|
2 | NTS0302JK | X2SON8 1.4 x 1.0 x 0.32 mm | HBM Class 2 > 2000 V CDM > 1000 V |
4 | NTS0304EPW | TSSOP14 | IEC 61000-4-2 Class 4 is 8 kV contact for B-side port HBM Class 2 > 2000 V CDM > 1000 V |
NTS034EUK | WLCSP12 1.4 x 2.0 x 0.53 mm | ||
8 | NTS0308EPW | TSSOP20 |
Quick reference to our documentation types.
2 documents
Please wait while your secure files are loading.
2 trainings