Design Files
2 design files
-
Symbols and Footprints
NTSX2102GU8_XQFN8-CAD Symbol and PCB Footprint – BXL File
-
Symbols and Footprints
NTSX2102GD_XSON8-CAD Symbol and PCB Footprint – BXL File
The NTSX2102 is a 2-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation. It features two 2-bit input-output ports (An and Bn), one output enable input (OE) and two supply pins (VCC(A) and VCC(B)). Both supplies can be supplied at any voltage between 1.65 V and 5.5 V. This flexibility makes the device suitable for translating between any of the voltage nodes (1.8 V, 2.5 V, 3.3 V and 5.0 V). Pins An and OE are referenced to VCC(A) and pins Bn are referenced to VCC(B). A LOW level at pin OE causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
Part numbers include: NTSX2102GU8, NTSX2102TL.
Quick reference to our documentation types.
1-5 of 6 documents
Please wait while your secure files are loading.
2 design files
Please wait while your secure files are loading.
1 hardware offering
2 engineering services
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.