8-Bit/10-Bit Bidirectional Voltage Level Translator for Open-Drain and Push-Pull Applications

Product Details

Block Diagram

NVT2003_NVT2010 Block Diagram

NVT2003_NVT2010 Block Diagram

Features

  • Provides bidirectional voltage translation with no direction pin
  • Less than 1.5 ns maximum propagation delay
  • Allows voltage level translation between:
    • 1.0 V Vref(A) and 1.8 V, 2.5 V, 3.3 V or 5 V Vref(B)
    • 1.2 V Vref(A) and 1.8 V, 2.5 V, 3.3 V or 5 V Vref(B)
    • 1.8 V Vref(A) and 3.3 V or 5 V Vref(B)
    • 2.5 V Vref(A) and 5 V Vref(B)
    • 3.3 V Vref(A) and 5 V Vref(B)
  • Low 3.5 Ω ON-state connection between input and output ports provides less signal distortion
  • 5 V tolerant I/O ports to support mixed-mode signal operation
  • High-impedance An and Bn pins for EN = LOW
  • Lock-up free operation
  • Flow through pinout for ease of printed-circuit board trace routing
  • ESD protection exceeds 4 kV HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Packages offered: TSSOP20, DHVQFN20, TSSOP24, DHVQFN24, HVQFN24

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 14 documents

Compact List

Application Note (1)
Data Sheet (1)
Package Information (4)
Packing Information (6)
User Guide (2)

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

2 hardware offerings

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?