NTSX2102 | NXP Semiconductors

Dual-Supply Translating Transceiver (Open-Drain, Auto-Direction Sensing)

Block Diagram

NTSX2102

NTSX2102 Block Diagram

Features

Key Features

  • Wide supply voltage range:
    • VCC(A): 1.65 V to 5.5 V and VCC(B): 1.65 V to 5.5 V
  • Maximum data rates:
    • 50 Mbit/s
  • IOFF circuitry provides partial power-down mode operation
  • Inputs accept voltages up to 5.5 V
  • ESD protection:
    • HBM JS-001 Class 2 exceeds 2000 V
    • CDM JESD22-C101E exceeds 2000 V
  • Latch-up performance exceeds 100 mA per JESD 78B Class II
  • Multiple package options
  • Specified from -40 °C to +85 °C

Buy/Parametrics










































































































N true 0 PSPNTSX2102en 6 Data Sheet Data Sheet t520 1 Package Information Package Information t790 3 Packing Information Packing Information t935 2 en_US en_US en Data Sheet Data Sheet 1 1 2.3 English The NTSX2102 is a 2-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation. 1442061272941734777805 PSP 530.8 KB None None documents None 1442061272941734777805 /docs/en/data-sheet/NTSX2102.pdf 530751 /docs/en/data-sheet/NTSX2102.pdf NTSX2102 documents N N 2016-10-08 Dual supply translating transceiver; open drain; auto direction sensing /docs/en/data-sheet/NTSX2102.pdf /docs/en/data-sheet/NTSX2102.pdf Data Sheet N 980000996212993340 2024-03-15 pdf N en Oct 6, 2022 980000996212993340 Data Sheet Y N Dual supply translating transceiver; open drain; auto direction sensing PDF Package Information Package Information 3 2 1.4 English 1455079478538727563146 PSP 207.5 KB None None documents None 1455079478538727563146 /docs/en/package-information/SOT902-2.pdf 207508 /docs/en/package-information/SOT902-2.pdf SOT902-2 documents N N 2016-10-08 plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body /docs/en/package-information/SOT902-2.pdf /docs/en/package-information/SOT902-2.pdf Package Information N 302435339416912908 2024-03-12 pdf N en Feb 6, 2017 302435339416912908 Package Information Y N plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body PDF 3 1.0 English 1455078853160713257047 PSP 185.6 KB None None documents None 1455078853160713257047 /docs/en/package-information/SOT1309-1.pdf 185611 /docs/en/package-information/SOT1309-1.pdf SOT1309-1 documents N N 2016-02-12 plastic, extremely thin quad flat package; no leads /docs/en/package-information/SOT1309-1.pdf /docs/en/package-information/SOT1309-1.pdf Package Information N 302435339416912908 2023-10-17 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic, extremely thin quad flat package; no leads 4 1.0 English 1455079666669703313128 PSP 194.8 KB None None documents None 1455079666669703313128 /docs/en/package-information/SOT996-2.pdf 194803 /docs/en/package-information/SOT996-2.pdf SOT996-2 documents N N 2016-02-12 Plastic extremely thin small outline package; no leads; 8 terminals; body 3 x 2 x 0.5 mm /docs/en/package-information/SOT996-2.pdf /docs/en/package-information/SOT996-2.pdf Package Information N 302435339416912908 2024-03-13 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N Plastic extremely thin small outline package; no leads; 8 terminals; body 3 x 2 x 0.5 mm Packing Information Packing Information 2 5 5.0 English 1442131438420707687274 PSP 205.2 KB None None documents None 1442131438420707687274 /docs/en/packing/SOT996-2_125.pdf 205200 /docs/en/packing/SOT996-2_125.pdf SOT996-2_125 documents N N 2013-05-02 XSON8(U); Reel pack, Reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125 /docs/en/packing/SOT996-2_125.pdf /docs/en/packing/SOT996-2_125.pdf Packing Information N 145666923842250347 2024-03-13 pdf N en May 2, 2013 145666923842250347 Packing Information Y N XSON8(U); Reel pack, Reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125 6 1.0 English 1442131318517721071606 PSP 205.4 KB None None documents None 1442131318517721071606 /docs/en/packing/SOT902-2_125.pdf 205409 /docs/en/packing/SOT902-2_125.pdf SOT902-2_125 documents N N 2013-05-02 XQFN8(U); Reel pack, reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125 /docs/en/packing/SOT902-2_125.pdf /docs/en/packing/SOT902-2_125.pdf Packing Information N 145666923842250347 2024-03-13 pdf N en May 2, 2013 145666923842250347 Packing Information Y N XQFN8(U); Reel pack, reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125 false 0 NTSX2102 downloads en true 1 Y PSP Y Y Data Sheet 1 /docs/en/data-sheet/NTSX2102.pdf 2016-10-08 1442061272941734777805 PSP 1 Oct 6, 2022 Data Sheet The NTSX2102 is a 2-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation. PDF None /docs/en/data-sheet/NTSX2102.pdf English documents 530751 None 980000996212993340 2024-03-15 N /docs/en/data-sheet/NTSX2102.pdf Dual supply translating transceiver; open drain; auto direction sensing /docs/en/data-sheet/NTSX2102.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.3 N N Dual supply translating transceiver; open drain; auto direction sensing 530.8 KB NTSX2102 N 1442061272941734777805 Package Information 3 /docs/en/package-information/SOT902-2.pdf 2016-10-08 1455079478538727563146 PSP 2 Feb 6, 2017 Package Information PDF None /docs/en/package-information/SOT902-2.pdf English documents 207508 None 302435339416912908 2024-03-12 N /docs/en/package-information/SOT902-2.pdf plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body /docs/en/package-information/SOT902-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.4 N N plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body 207.5 KB SOT902-2 N 1455079478538727563146 /docs/en/package-information/SOT1309-1.pdf 2016-02-12 1455078853160713257047 PSP 3 Feb 8, 2016 Package Information None /docs/en/package-information/SOT1309-1.pdf English documents 185611 None 302435339416912908 2023-10-17 N /docs/en/package-information/SOT1309-1.pdf plastic, extremely thin quad flat package; no leads /docs/en/package-information/SOT1309-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic, extremely thin quad flat package; no leads 185.6 KB SOT1309-1 N 1455078853160713257047 /docs/en/package-information/SOT996-2.pdf 2016-02-12 1455079666669703313128 PSP 4 Feb 8, 2016 Package Information None /docs/en/package-information/SOT996-2.pdf English documents 194803 None 302435339416912908 2024-03-13 N /docs/en/package-information/SOT996-2.pdf Plastic extremely thin small outline package; no leads; 8 terminals; body 3 x 2 x 0.5 mm /docs/en/package-information/SOT996-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N Plastic extremely thin small outline package; no leads; 8 terminals; body 3 x 2 x 0.5 mm 194.8 KB SOT996-2 N 1455079666669703313128 Packing Information 2 /docs/en/packing/SOT996-2_125.pdf 2013-05-02 1442131438420707687274 PSP 5 May 2, 2013 Packing Information None /docs/en/packing/SOT996-2_125.pdf English documents 205200 None 145666923842250347 2024-03-13 N /docs/en/packing/SOT996-2_125.pdf XSON8(U); Reel pack, Reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125 /docs/en/packing/SOT996-2_125.pdf documents 145666923842250347 Packing Information N en None Y pdf 5.0 N N XSON8(U); Reel pack, Reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125 205.2 KB SOT996-2_125 N 1442131438420707687274 /docs/en/packing/SOT902-2_125.pdf 2013-05-02 1442131318517721071606 PSP 6 May 2, 2013 Packing Information None /docs/en/packing/SOT902-2_125.pdf English documents 205409 None 145666923842250347 2024-03-13 N /docs/en/packing/SOT902-2_125.pdf XQFN8(U); Reel pack, reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125 /docs/en/packing/SOT902-2_125.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N XQFN8(U); Reel pack, reverse; SMD, 7" Q3/T4 Standard product orientation Orderable part number ending ,125 or H Ordering code (12NC) ending 125 205.4 KB SOT902-2_125 N 1442131318517721071606 true Y Products

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Data Sheet (1)
Package Information (3)
Packing Information (2)

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history