Layerscape LS1012A Reference Design Board | NXP Semiconductors

Layerscape LS1012A Reference Design Board

Roll over image to zoom in

Block Diagram

Layerscape LS1012A

LS1012A Reference Design Block Diagram

Supported Devices

Processors and Microcontrollers

Layerscape Processors

Features

Processor

  • Single 1000 MHz Arm® Cortex®-A53 core
  • 32 KB-I and 32 KB-D L1 caches
  • 256 KB ECC-protected L2 cache
  • Over 2000 Coremarks performance

Memory

  • 64 MB NOR Flash
  • 1 GB DDR3L DRAM
  • 512 MB eMMC Flash

Ethernet

  • 2x GbE

External Connectors

  • 1x mPCIe
  • 1x SATA
  • USB 3.0 on USB micro B
  • USB 2.0 debug port on USB mini
  • SD Card Slot
  • 10-pin JTAG
  • External battery connector

Additional Features

  • Arduino® Shield header for expansion
  • Gyro Sensor
  • Accelerometer + Magnetometer Sensor

Buy Options

LS1012ARDB-PC-Image

Click to expand

  • LS1012ARDB-PC
    Active

  • Layerscape LS1012A Reference Design Board.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history