Customer Development System for MPC8548E | NXP Semiconductors

Customer Development System for MPC8548E

Product Details

Supported Devices

Processors and Microcontrollers

PowerQUICC III (MPC85xx)

Features

Processor

  • One MPC8548E 1.3 GHz processor

Memory

    DDR-I (via adapter card) or DDR-II 533MHz DIMM

  • ECC compatible
  • Up to 2 GB, dual physical banks

Connectivity

  • Motherboard
  • Carrier card
  • Processor daughter card
  • Expansion IO card
  • High-speed serial interface configured in x4 PCI Express and x4 SRIO

Power Management

  • Local switching power supply for DDR power (1.8 V)

    Configuration options:

  • Switch programmable defaults
  • I²C remote configuration/override
  • Local bus generation including any necessary de-multiplexing and Local SDRAM support
  • 2x I²C bus

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.