Layerscape LS1028A Reference Design Board | NXP Semiconductors

Layerscape LS1028A Reference Design Board

Roll over image to zoom in

Block Diagram

Layerscape LS1028A

LS1028ARDB BLOCK DIAGRAM

Supported Devices

Processors and Microcontrollers

Layerscape Processors

Features

Processor

  • Layerscape LS1028A dual-core processor based on Cortex-A72 at 1.3 GHz
  • ECC on internal L1, L2 caches for high-reliability applications

Memory

  • 4 GB DDR4 SDRAM w/ECC
  • 32-bit DDR4 bus at data rates up to 1600 MT/s
  • 256 MB QSPI NOR flash
  • 512 MB QSPI NAND flash
  • 8 GB eMMC
  • SDHC port connected to full-size SD slot

Ethernet

  • x1 RJ45 connector for 1Gbps Ethernet support w/TSN, 1588
  • x4 RJ45 connector for 1Gbps Ethernet switch support w/TSN, 1588 (QSGMII)

Basic Peripherals and Interconnect

  • 2x M.2 Type E slots with PCIe Gen 3.0 x1
  • 1x M.2 Type B slot with SATA 3.0 (resistor mux with 1 Type E slot)
  • 1x Type A USB 3.0 super-speed port
  • 1x Type C USB 3.0 super-speed port
  • 1x DisplayPort interface
  • 2x DB9 RS232 serial ports
  • 2x DB9 CAN interfaces
  • 1x 3.5 mm audio out
  • 2x MikroBUS sockets

Buy Options

LS1028ARDB-PA-Image

Click to expand

  • LS1028ARDB-PA
    Active

  • Layerscape® 1028A Applications Processor.

  • $1928.24 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (1)
Errata (1)
Fact Sheet (1)
Quick Reference Guide (1)
Reference Manual (1)
User Guide (1)

Related Hardware

Quick reference to our board types.

2 hardware offerings

  • uCLS1012A IoT SoM
    Embedded Board Solutions

    uCLS1012A IoT SoM

  • uCLS1012A VoIP SoM
    Embedded Board Solutions

    uCLS1012A VoIP SoM

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

4 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history