-
LA1224-RDB-BHS
Active -
Layerscape Access LA12xx Development System.
- 1x - LA1224-RDB hardware assembly
- 1x - Power supply 12 V DC, 21A, OUTPUT 2X3 MOLEX
- 1x - Power cord
- 2x - RJ45-to-DB9F shielded serial cable, 1 m
- 2x - Cat-6 500 MHz Gbit Ethernet cable, 5 ft
- 1x - Power cable for card external card 12V only
- 1x - Custom cable for LA9310-NLM card (47910)
- 2x - Jumper wire Female-to-Female 11.81 inch (300.00mm) 26 AWG
- 2x - Cable assembly coaxial U.FL (UMCC) to SMA 1.13 mm OD coaxial cable 7.874 inch (200.00 mm)
- 2x - Cable assembly coaxial U.FL (UMCC) to U.FL (UMCC) 1.37 mm OD coaxial Cable 3.937 inch (100.00 mm)
- 7x - Shunt 0.1IN SP jumper
- 1x - Universal adapter