CodeWarrior® TAP | NXP Semiconductors

CodeWarrior® TAP

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

PowerQUICC II (MPC82xx)

PowerQUICC III (MPC85xx)

PowerQUICC I (MPC8xx)

PowerQUICC II Pro (MPC83xx)

Crypto Coprocessors

Digital Signal Processors

Layerscape Processors

T-Series

Qonverge Platform

More

Features

CodeWarrior® TAP

  • Allows either USB or Ethernet (10/100) host connection for the developer workstation
  • USB powered, even when using Ethernet
  • Low-cost removable probe tips sold separately
  • Supports debugging via JTAG interface
  • Automatically supports system voltage levels from 1.2 to 3.3
  • Supports all available core speeds and voltages for supported NXP® processors
  • As a convenience feature, the CodeWarrior can connect to a target systems serial port allowing telnet access to a remotely located system and control of the U-Boot program.
  • In conjunction with the CodeWarrior development system, the CodeWarrior TAP:
    • Programs system flash memory during debugging and development phases of the project, including most popular flash memories, but specifically all flash memories used with NXP development systems
    • Controls the target development system even when the system may have crashed during development
    • Offers complete system visibility and control, including reading/writing of CPU registers, memory mapped registers, block reading/writing of memories, single-step debugging, setting software and hardware breakpoints, and monitoring target system status
    • Gives control over the target system execution, including control of one or all cores, and resets
  • Contact NXP if you are interested in:
    • Integrating this probe into your software
    • Using this probe as your target debug probe

Buy Options

CWH-CTP-BASE-HE-Image

Click to expand

  • CWH-CTP-BASE-HE
    Active

  • CodeWarrior TAP High Performance Probe Base unit, supports Ethernet and USB (order tip separately).

  • $501.40 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 3
    • Shipping: Normally ships 1-2 business days
Order from distributors
N true 0 TSPCW_TAPen 3 Application Note Application Note t789 1 Fact Sheet Fact Sheet t523 1 User Guide User Guide t792 1 en_US 1 1 1 English CodeWarrior TAP enables NXP target system debugging via a standard debug port (usually JTAG) while connected to a developer&#8217;s workstation via Ethernet or USB. CodeWarrior TAP may also be referred to by industry-standard terms such as probe, JTAG probe, JTAG emulator or target probe. 1341010674321741644270 TSP 145.3 KB Registration without Disclaimer None documents Extended 1341010674321741644270 /secured/assets/documents/en/fact-sheet/CODEWARTAPFS.pdf 145290 /secured/assets/documents/en/fact-sheet/CODEWARTAPFS.pdf CODEWARTAPFS Y N 2012-09-07 CodeWarrior<sup>&#174;</sup> Tap - Fact Sheet /webapp/Download?colCode=CODEWARTAPFS /secured/assets/documents/en/fact-sheet/CODEWARTAPFS.pdf Fact Sheet N Y 736675474163315314 2023-06-18 pdf Y en Jan 21, 2013 Fact Sheet t523 Fact Sheet Fact Sheet Y N CodeWarrior<sup>&#174;</sup> Tap - Fact Sheet false en_US 1 2 10.x English The CodeWarrior TAP probe allows your personal computer workstation to communicate with NXP Power Architecture, StarCore, and ColdFire processors using a privileged debug connection, such as COP, OnCE, or BDM. 1380893077623703606557 TSP 3.9 MB None None documents Y None 1380893077623703606557 /docs/en/user-guide/CWTAPUG.pdf 3942657 /docs/en/user-guide/CWTAPUG.pdf CWTAPUG N N 2017-08-13 CodeWarrior TAP Probe User Guide /docs/en/user-guide/CWTAPUG.pdf /docs/en/user-guide/CWTAPUG.pdf User Guide N 132339537837198660 2023-06-19 pdf N en Aug 13, 2017 User Guide t792 User Guide User Guide N CodeWarrior TAP Probe User Guide false en Application Note Application Note 1 3 0 English AN4780: This application note provides the procedure for manually updating CodeWarrior for mobileGT<sup>&#174;</sup>, version 9.2, to enable the use of CodeWarrior TAP. 1384251579405735142804 TSP 325.5 KB None None documents None 1384251579405735142804 /docs/en/application-note/AN4780.pdf 325508 /docs/en/application-note/AN4780.pdf AN4780 documents N N 2013-11-12 AN4780, Using CodeWarrior TAP with CodeWarrior for mobileGT 9.2 - Application Note /docs/en/application-note/AN4780.pdf /docs/en/application-note/AN4780.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 12, 2013 645036621402383989 Application Note N AN4780, Using CodeWarrior TAP with CodeWarrior for mobileGT 9.2 - Application Note false 0 CW_TAP downloads en true 0 Y TSP Application Note 1 /docs/en/application-note/AN4780.pdf 2013-11-12 1384251579405735142804 TSP 3 Nov 12, 2013 Application Note AN4780: This application note provides the procedure for manually updating CodeWarrior for mobileGT<sup>&#174;</sup>, version 9.2, to enable the use of CodeWarrior TAP. None /docs/en/application-note/AN4780.pdf English documents 325508 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4780.pdf AN4780, Using CodeWarrior TAP with CodeWarrior for mobileGT 9.2 - Application Note /docs/en/application-note/AN4780.pdf documents 645036621402383989 Application Note N en None pdf 0 N N AN4780, Using CodeWarrior TAP with CodeWarrior for mobileGT 9.2 - Application Note 325.5 KB AN4780 N 1384251579405735142804 Fact Sheet 1 /secured/assets/documents/en/fact-sheet/CODEWARTAPFS.pdf 2012-09-07 1341010674321741644270 TSP 1 Jan 21, 2013 Fact Sheet Fact Sheet CodeWarrior TAP enables NXP target system debugging via a standard debug port (usually JTAG) while connected to a developer&#8217;s workstation via Ethernet or USB. CodeWarrior TAP may also be referred to by industry-standard terms such as probe, JTAG probe, JTAG emulator or target probe. Registration without Disclaimer /secured/assets/documents/en/fact-sheet/CODEWARTAPFS.pdf English 145290 None Fact Sheet 2023-06-18 Y /webapp/Download?colCode=CODEWARTAPFS CodeWarrior<sup>&#174;</sup> Tap - Fact Sheet /secured/assets/documents/en/fact-sheet/CODEWARTAPFS.pdf documents 736675474163315314 Fact Sheet N Y en Extended Y t523 pdf 1 Y N CodeWarrior<sup>&#174;</sup> Tap - Fact Sheet 145.3 KB CODEWARTAPFS N 1341010674321741644270 User Guide 1 /docs/en/user-guide/CWTAPUG.pdf 2017-08-13 1380893077623703606557 TSP 2 Aug 13, 2017 User Guide User Guide The CodeWarrior TAP probe allows your personal computer workstation to communicate with NXP Power Architecture, StarCore, and ColdFire processors using a privileged debug connection, such as COP, OnCE, or BDM. Y None /docs/en/user-guide/CWTAPUG.pdf English 3942657 None User Guide 2023-06-19 N /docs/en/user-guide/CWTAPUG.pdf CodeWarrior TAP Probe User Guide /docs/en/user-guide/CWTAPUG.pdf documents 132339537837198660 User Guide N en None t792 pdf 10.x N N CodeWarrior TAP Probe User Guide 3.9 MB CWTAPUG N 1380893077623703606557 true Y Tools

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Related Hardware

Quick reference to our board types.

1-5 of 26 hardware offerings

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history