QorIQ® T1024 Development Board | NXP Semiconductors

QorIQ® T1024 Development Board

Roll over image to zoom in

Block Diagram

T1024RDB-BD

QorIQ T1024 Reference Design Board Block Diagram

Supported Devices

Processors and Microcontrollers

T-Series

Features

Processor

  • QorIQ® T1024 processor at 1.4 GHz dual-core with 1600 MT/s DDR3L data rate
  • Multiple SysClk inputs for generating various device frequencies

Memory

  • 4 GB unbuffered DDR3L SDRAM UDIMM/RDIMM (64-bit bus), 1600 MHz data rate
  • 128MB NOR Flash, 16-bit
  • 1GB SLC NAND Flash
  • SD Connector to Interface

PCI Express

  • One PCIe slot
  • Two Mini-PCIe connectors

USB 2.0

  • Dual USB slot, connected to USB PHY

Ethernet

  • One onboard SGMII 10/100/1G Ethernet ports
  • Two onboard RGMII 10/100/1G Ethernet ports

UART

  • Two UART ports at up to 115200 bps

Others

  • JTAG/COP for debugging
  • Thermal monitor

Buy Options

T1024RDB-PC-Image

Click to expand

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.