Low-Ohmic Four-Pole Double-Throw Analog Switch
Sign in for a personalized NXP experience.
Click over video to play
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The QorIQ® dual-core T1024 and T1023 and single-core T1014 and T1013 communications processors combine 64-bit cores, built on Power Architecture® technology, with high-performance Data Path Acceleration Architecture (DPAA) and network peripheral bus interfaces required networking, telecommunications and industrial networked applications. The QorIQ T Series platform offers optimized features for the industrial market, including a display interface unit for HMI, the QUICC Engine® for industrial protocol offload and ECC support for high reliability “always on” applications.
The T1024 and T1014 processors come in a full-featured 23x23 mm package, which provides scalable, pin compatibility with the quad-core T1042 processor, and even the eight core T2081 processor for price and power scaling with a single system design.
The QorIQ T1023 and T1013 communications processors are interface and power-optimized SoCs designed to deliver impressive single- or dual-core performance for cost and power sensitive networking and industrial systems. Both versions offer an excellent software compatible 64-bit and I/O upgrade path for the popular QorIQ P10XX family of 32-bit communications processors.
Choose a diagram:
F104S8A | F104X8A | |
---|---|---|
Description | QSGMII PHY Standard Temperature | QSGMII PHY Extended Temperature |
Operating Temperature (°C) | 0 - 125 | -40 - 125 |
Package Type | 12x12, QFN, 138-pin, 0.65mm pin pitch | 12x12, QFN, 138-pin, 0.65mm pin pitch |
Read More |
Low-Ohmic Four-Pole Double-Throw Analog Switch
3.3 V, Two Differential Channel, 2-1 Multiplexer/Demultiplexer Switch
Bidirectional Voltage Level Translator for Open-Drain and Push-Pull Applications
16-Bit I²C-Bus and SMBus I/O Port with Interrupt
USB PD and Type-C Current-Limited Power Switch
Bidirectional High-Side Power Switch for Charger and USB‑OTG Combined Applications
1-10 of 57 results
Include 0 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | Package Type | Package Termination Count | Core: Number of cores (SPEC) | Core Type | Operating Frequency [Max] (MHz) | Junction Temperature (Min to Max) (℃) | L2 Cache (Max) (KB) | L3 Cache (Max) (KB) | Ethernet Type | PCIe | External Memory Supported | Typical Power |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 100 @ US$56.39 | FBGA525 | 525 | 1 | e5500 | 1000 | — | 256 | 256 | 10GBaseT, 1GBaseT, QSGMII, SGMII | 3 | DDR3L SDRAM, DDR4 SDRAM | — | |||
Active | 100 @ US$59.34 | FBGA525 | 525 | 1 | e5500 | 1200 | — | 256 | 256 | 10GBaseT, 1GBaseT, QSGMII, SGMII | 3 | DDR3L SDRAM, DDR4 SDRAM | — | |||
Active | 100 @ US$68.25 | FBGA525 | 525 | 1 | e5500 | 1400 | — | 256 | 256 | 10GBaseT, 1GBaseT, QSGMII, SGMII | 3 | DDR3L SDRAM, DDR4 SDRAM | — | |||
Active | 100 @ US$53.71 | FBGA525 | 525 | 1 | e5500 | 1000 | — | 256 | 256 | 10GBaseT, 1GBaseT, QSGMII, SGMII | 3 | DDR3L SDRAM, DDR4 SDRAM | — | |||
Active | 100 @ US$56.54 | FBGA525 | 525 | 1 | e5500 | 1200 | — | 256 | 256 | 10GBaseT, 1GBaseT, QSGMII, SGMII | 3 | DDR3L SDRAM, SDRAM | — | |||
Active | 100 @ US$65.00 | FBGA525 | 525 | 1 | e5500 | 1400 | — | 256 | 256 | 10GBaseT, 1GBaseT, QSGMII, SGMII | 3 | DDR3L SDRAM, DDR4 SDRAM | — | |||
Active | 100 @ US$63.15 | FBGA525 | 525 | — | — | — | — | — | — | — | — | — | — | |||
Active | 100 @ US$66.46 | FBGA525 | 525 | 1 | e5500 | 1200 | — | 256 | 256 | 10GBaseT, 1GBaseT, QSGMII, SGMII | 3 | DDR3L SDRAM, DDR4 SDRAM, SDRAM | — | |||
Active | 100 @ US$76.42 | FBGA525 | 525 | — | — | — | — | — | — | — | — | — | — | |||
Active | 100 @ US$60.15 | FBGA525 | 525 | — | — | — | — | — | — | — | — | — | — |
T1024
Quick reference to our documentation types.
1-10 of 25 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
1-10 of 25 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
4 hardware offerings
Additional hardware available. View our featured partner solutions.
2 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
4 hardware offerings
Additional hardware available. View our featured partner solutions.
Quick reference to our software types.
3 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 13 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
3 software files
Note: For better experience, software downloads are recommended on desktop.
1-5 of 14 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
1 training
1 trainings
2 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.