T1013NXE7PQA Product Information|NXP

Features


QorIQ, 1xCPU 64-Bit Pwr Arch, 1.4GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, SEC, -40 to 105C, 19x19 pkg

Package


FBGA525: FBGA525, plastic, fine-pitch ball grid array; 525 bumps; 0.8 mm pitch; 19 mm x 19 mm x 1.92 mm body

Buy Options

T1013NXE7PQA

Active

12NC: 935322395557

Details

Order

Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
T1013NXE7PQA(935322395557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
955.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
T1013NXE7PQA
(935322395557)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
T1013NXE7PQA
(935322395557)
854231
5A002A1
G156463

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
T1013NXE7PQA
(935322395557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
T1013NXE7PQA
(935322395557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about T1024

The QorIQ® dual-core T1024 and T1023 and single-core T1014 and T1013 communications processors combine 64-bit cores, built on Power Architecture® technology, with high-performance Data Path Acceleration Architecture (DPAA) and network peripheral bus interfaces required networking, telecommunications and industrial networked applications. The QorIQ T Series platform offers optimized features for the industrial market, including a display interface unit for HMI, the QUICC Engine® for industrial protocol offload and ECC support for high reliability “always on” applications.

The T1024 and T1014 processors come in a full-featured 23x23 mm package, which provides scalable, pin compatibility with the quad-core T1042 processor, and even the eight core T2081 processor for price and power scaling with a single system design.

The QorIQ T1023 and T1013 communications processors are interface and power-optimized SoCs designed to deliver impressive single- or dual-core performance for cost and power sensitive networking and industrial systems. Both versions offer an excellent software compatible 64-bit and I/O upgrade path for the popular QorIQ P10XX family of 32-bit communications processors.

More