Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
QorIQ, 2xCPU 64-Bit Pwr Arch, 1.2GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, 0 to 105C, 19x19 pkg
FBGA525: FBGA525, plastic, fine-pitch ball grid array; 525 bumps; 0.8 mm pitch; 19 mm x 19 mm x 1.92 mm body
12NC: 935320377557
Details
Order
Parameter | Value |
---|---|
Core: Number of cores (SPEC) | 2 |
Core Type | e5500 |
Operating Frequency [Max] (MHz) | 1200 |
Junction Temperature (Min to Max) (℃) | 0 to 105 |
L2 Cache (Max) (KB) | 256 |
Parameter | Value |
---|---|
L3 Cache (Max) (KB) | 256 |
Ethernet Type | 10GBaseT, 1GBaseT, QSGMII, SGMII |
PCIe | 3 |
External Memory Supported | DDR3L SDRAM, DDR4 SDRAM |
Typical Power | 3 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
T1023NSN7MQA(935320377557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 955.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
T1023NSN7MQA (935320377557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
T1023NSN7MQA (935320377557) | 854231 | 3A991A1 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
T1023NSN7MQA (935320377557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
T1023NSN7MQA (935320377557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The QorIQ® dual-core T1024 and T1023 and single-core T1014 and T1013 communications processors combine 64-bit cores, built on Power Architecture® technology, with high-performance Data Path Acceleration Architecture (DPAA) and network peripheral bus interfaces required networking, telecommunications and industrial networked applications. The QorIQ T Series platform offers optimized features for the industrial market, including a display interface unit for HMI, the QUICC Engine® for industrial protocol offload and ECC support for high reliability “always on” applications.
The T1024 and T1014 processors come in a full-featured 23x23 mm package, which provides scalable, pin compatibility with the quad-core T1042 processor, and even the eight core T2081 processor for price and power scaling with a single system design.
The QorIQ T1023 and T1013 communications processors are interface and power-optimized SoCs designed to deliver impressive single- or dual-core performance for cost and power sensitive networking and industrial systems. Both versions offer an excellent software compatible 64-bit and I/O upgrade path for the popular QorIQ P10XX family of 32-bit communications processors.