SOT1655-2: FBGA525 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1655-2: FBGA525


Overview

FBGA525, plastic, fine-pitch ball grid array; 525 bumps; 0.8 mm pitch; 19 mm x 19 mm x 1.92 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA525 surface mount bottom FBGA 19 x 19 x 1.92 525 plastic
Manufacture Code Reference Codes Issue Date
98ASA00660D 2017-03-27
Part Description Quick access
QorIQ, 1xCPU 64-Bit Pwr Arch, 1.0GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, 0 to 105C, 19x19 pkg
QorIQ, 2xCPU 64-Bit Pwr Arch, 1.4GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, 0 to 105C, 19x19 pkg
QorIQ, 1xCPU 64-Bit Pwr Arch, 1.2GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, 0 to 105C, 19x19 pkg
QorIQ, 2xCPU 64-Bit Pwr Arch, 1.0GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, 0 to 105C, 19x19 pkg
QorIQ, 1xCPU 64-Bit Pwr Arch, 1.4GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, 0 to 105C, 19x19 pkg
QorIQ, 2xCPU 64-Bit Pwr Arch, 1.2GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, 0 to 105C, 19x19 pkg
QorIQ, 1xCPU 64-Bit Pwr Arch, 1.2GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, SEC, 0 to 105C, 19x19 pkg
QorIQ, 1xCPU 64-Bit Pwr Arch, 1.0GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, SEC, -40 to 105C, 19x19 pkg
QorIQ, 2xCPU 64-Bit Pwr Arch, 1.4GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, SEC, 0 to 105C, 19x19 pkg
QorIQ, 2xCPU 64-Bit Pwr Arch, 1.4GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, SEC, -40 to 105C, 19x19 pkg
QorIQ, 2xCPU 64-Bit Pwr Arch, 1.2GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, SEC, 0 to 105C, 19x19 pkg
QorIQ, 2xCPU 64-Bit Pwr Arch, 1.0GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, SEC, -40 to 105C, 19x19 pkg
QorIQ, 1xCPU 64-Bit Pwr Arch, 1.2GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, SEC, -40 to 105C, 19x19 pkg
QorIQ, 1xCPU 64-Bit Pwr Arch, 1.4GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, SEC, 0 to 105C, 19x19 pkg
QorIQ, 1xCPU 64-Bit Pwr Arch, 1.4GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, SEC, -40 to 105C, 19x19 pkg
QorIQ, 2xCPU 64-Bit Pwr Arch, 1.0GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, SEC, 0 to 105C, 19x19 pkg
QorIQ, 2xCPU 64-Bit Pwr Arch, 1.0GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, -40 to 105C, 19x19 pkg
QorIQ, 2xCPU 64-Bit Pwr Arch, 1.2GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, -40 to 105C, 19x19 pkg
QorIQ, 1xCPU 64-Bit Pwr Arch, 1.0GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, -40 to 105C, 19x19 pkg
QorIQ, 1xCPU 64-Bit Pwr Arch, 1.2GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, -40 to 105C, 19x19 pkg
QorIQ, 1xCPU 64-Bit Pwr Arch, 1.0GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, SEC, 0 to 105C, 19x19 pkg
QorIQ, 2xCPU 64-Bit Pwr Arch, 1.4GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, SEC, -40 to 105C, 19x19 pkg
QorIQ, 1xCPU 64-Bit Pwr Arch, 1.4GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, -40 to 105C, 19x19 pkg
QorIQ, 2xCPU 64-Bit Pwr Arch, 1.4GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, -40 to 105C, 19x19 pkg