T1023NSN7KQA Product Information|NXP

Features


QorIQ, 2xCPU 64-Bit Pwr Arch, 1.0GHz, DDR3L/4, PCIe, 1/10GbE, HW Accel, 0 to 105C, 19x19 pkg

Package


FBGA525: FBGA525, plastic, fine-pitch ball grid array; 525 bumps; 0.8 mm pitch; 19 mm x 19 mm x 1.92 mm body

Buy Options

Operating Features

ParameterValue
Core: Number of cores (SPEC)
2
Core Type
e5500
Operating Frequency [Max] (MHz)
1000
Junction Temperature (Min to Max) (℃)
0 to 105
L2 Cache (Max) (KB)
256
ParameterValue
L3 Cache (Max) (KB)
256
Ethernet Type
10GBaseT, 1GBaseT, QSGMII, SGMII
PCIe
3
External Memory Supported
DDR3L SDRAM, DDR4 SDRAM
Typical Power
3

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
T1023NSN7KQA(935318669557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
955.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
T1023NSN7KQA
(935318669557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
T1023NSN7KQA
(935318669557)
854231
3A991A1

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
T1023NSN7KQA
(935318669557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
T1023NSN7KQA
(935318669557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about T1024

The QorIQ® dual-core T1024 and T1023 and single-core T1014 and T1013 communications processors combine 64-bit cores, built on Power Architecture® technology, with high-performance Data Path Acceleration Architecture (DPAA) and network peripheral bus interfaces required networking, telecommunications and industrial networked applications. The QorIQ T Series platform offers optimized features for the industrial market, including a display interface unit for HMI, the QUICC Engine® for industrial protocol offload and ECC support for high reliability “always on” applications.

The T1024 and T1014 processors come in a full-featured 23x23 mm package, which provides scalable, pin compatibility with the quad-core T1042 processor, and even the eight core T2081 processor for price and power scaling with a single system design.

The QorIQ T1023 and T1013 communications processors are interface and power-optimized SoCs designed to deliver impressive single- or dual-core performance for cost and power sensitive networking and industrial systems. Both versions offer an excellent software compatible 64-bit and I/O upgrade path for the popular QorIQ P10XX family of 32-bit communications processors.

More