CBTL02043A; CBTL02043B | NXP Semiconductors

3.3 V, Two Differential Channel, 2-1 Multiplexer/Demultiplexer Switch

See product image

Product Details

Block Diagram

CBTL02043A_CBTL02043B Block Diagram

CBTL02043A_CBTL02043B Block Diagram

Features

Key Features

  • 2 bidirectional differential channel, 2 : 1 multiplexer/demultiplexer
  • High-speed signal switching for PCIe Gen3 8 Gbit/s
  • High bandwidth: 10 GHz at -3 dB
  • Low return loss: -13.5 dB at 4 GHz
  • Low crosstalk: -35 dB at 4 GHz
  • Low off-state isolation: -20 dB at 4 GHz
  • Low intra-pair skew: 5 ps typical
  • Low inter-pair skew: 35 ps maximum
  • VDD operating range: 3.3 V ±10 %
  • Shutdown pin (XSD) for power-saving mode
  • Standby current less than 1 µA
  • DHVQFN20 package

Low Insertion Loss

  • -0.5 dB at 100 MHz
  • -1.3 dB at 4.0 GHz

ESD Tolerance

  • 2000 V HBM
  • 1000 V CDM

Routing of High-speed Differential Signals with Low Signal Attenuation

  • PCIe Gen3
  • DisplayPort 1.2
  • USB 3.1
  • SATA 6 Gbit/s

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (1)
Data Sheet (1)
Package Information (1)
Packing Information (1)
White Paper (1)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.