NX3DV2567 | NXP Semiconductors

Low-Ohmic Four-Pole Double-Throw Analog Switch

Product Details

Features

Supply Voltage

  • 1.4 V to 4.3 V

Low ON Resistance for Supply Path

  • 0.5Ω(typical) at VCC = 1.8 V
  • 0.45Ω(typical) at VCC = 2.7 V

Low ON Resistance for Data Path

  • 7Ω(typical) at VCC = 1.8 V
  • 6Ω(typical) at VCC = 2.7 V

Key Features

  • Low ON capacitance for data path
  • Wide -3 db bandwidth > 160 MHz
  • Break-before-make switching
  • High noise immunity
  • CMOS low-power consumption
  • Latch-up performance exceeds 100 mA per JESD 78B Class II Level A
  • 1.8 V control logic at VCC = 3.6 V
  • Control input accepts voltages above supply voltage
  • Very low supply current, even when input is below VCC
  • High current handling capability (350 mA continuous current under 3.3 V supply for supply path switch)
  • Specified from -40°C to +85°C and from -40°C to +125°C

ESD Protection

  • HBM JESD22-A114F Class 3A exceeds 4000 V
  • HBM JESD22-A114F Class 3A I/O to GND exceeds 7000 V
  • CDM AEC-Q100-011 revision B exceeds 1000 V

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

5 documents

Compact List

Data Sheet (2)
Package Information (2)
Packing Information (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.