NX3L1T5157 | NXP Semiconductors

Low-Ohmic Single-Pole Double-Throw Analog Switch

See product image

Product Details

Features

  • Wide supply voltage range from 1.4 V to 4.3 V
  • Very low ON resistance (peak):
    • 1.6 Ω (typical) at VCC = 1.4 V
    • 1.0 Ω (typical) at VCC = 1.65 V
    • 0.55 Ω (typical) at VCC = 2.3 V
    • 0.50 Ω (typical) at VCC = 2.7 V
    • 0.50 Ω (typical) at VCC = 4.3 V
  • High noise immunity
  • ESD protection:
    • HBM JESD22– A114F Class 3A exceeds 7500 V
    • MM JESD22– A115– A exceeds 200 V
    • CDM AEC– Q100– 011 revision B exceeds 1000 V
    • IEC61000– 4– 2 contact discharge exceeds 8000 V for switch ports
  • CMOS low– power consumption
  • Latch– up performance exceeds 100 mA per JESD 78 Class II Level A
  • 1.8 V control logic at VCC = 3.6 V
  • Control input accepts voltages above supply voltage
  • Very low supply current, even when input is below VCC
  • High current handling capability (350 mA continuous current under 3.3 V supply)
  • Specified from – 40 °C to +85 °C and from – 40 °C to +125 °C

Target Applications

  • Cell phone
  • PDA
  • Portable media player

Buy/Parametrics










































































































N true 0 PSPNX3L1T5157en 8 Application Note Application Note t789 2 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 Packing Information Packing Information t935 2 Supporting Information Supporting Information t531 2 en_US en_US en Data Sheet Data Sheet 1 1 6.2 English 1442051702746691521930 PSP 269.2 KB None None documents None 1442051702746691521930 /docs/en/data-sheet/NX3L1T5157.pdf 269158 /docs/en/data-sheet/NX3L1T5157.pdf NX3L1T5157 documents N N 2016-10-08 Low-ohmic single-pole double-throw analog switch /docs/en/data-sheet/NX3L1T5157.pdf /docs/en/data-sheet/NX3L1T5157.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Dec 3, 2019 980000996212993340 Data Sheet Y N Low-ohmic single-pole double-throw analog switch PDF Application Note Application Note 2 2 2.0 English 1442087705165712483365 PSP 145.5 KB None None documents None 1442087705165712483365 /docs/en/application-note/AN10161.pdf 145467 /docs/en/application-note/AN10161.pdf AN10161 documents N N 2016-10-08 PicoGate Logic footprints /docs/en/application-note/AN10161.pdf /docs/en/application-note/AN10161.pdf Application Note N 645036621402383989 2023-10-17 pdf N en Feb 15, 2017 645036621402383989 Application Note Y N PicoGate Logic footprints PDF 3 2.0 English 1442087177551706747937 PSP 251.4 KB Registration without Disclaimer None documents Extended 1442087177551706747937 /secured/assets/documents/en/application-note/AN10343.pdf 251364 /secured/assets/documents/en/application-note/AN10343.pdf AN10343 documents Y N 2016-10-08 AN10343: MicroPak Soldering Information Data Sheet /webapp/Download?colCode=AN10343 /secured/assets/documents/en/application-note/AN10343.pdf Application Note N 645036621402383989 2024-08-22 pdf Y en Dec 30, 2010 645036621402383989 Application Note Y N AN10343: MicroPak Soldering Information Data Sheet PDF Package Information Package Information 1 4 1.1 English 1455079082173711152542 PSP 198.1 KB None None documents None 1455079082173711152542 /docs/en/package-information/SOT886.pdf 198147 /docs/en/package-information/SOT886.pdf SOT886 documents N N 2016-10-08 XSON6: plastic extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body /docs/en/package-information/SOT886.pdf /docs/en/package-information/SOT886.pdf Package Information N 302435339416912908 2024-09-10 pdf N en Jan 9, 2017 302435339416912908 Package Information Y N XSON6: plastic extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body PDF Packing Information Packing Information 2 5 2.0 English 1442131067530724463033 PSP 210.4 KB None None documents None 1442131067530724463033 /docs/en/packing/SOT886_115.pdf 210382 /docs/en/packing/SOT886_115.pdf SOT886_115 documents N N 2013-04-23 XSON6; Reel pack; SMD, 7" Q1/T1 Standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115 /docs/en/packing/SOT886_115.pdf /docs/en/packing/SOT886_115.pdf Packing Information N 145666923842250347 2024-08-26 pdf N en Apr 23, 2013 145666923842250347 Packing Information Y N XSON6; Reel pack; SMD, 7" Q1/T1 Standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115 6 1.0 English 1442131570574722156790 PSP 184.2 KB None None documents None 1442131570574722156790 /docs/en/packing/SOT886_132.pdf 184175 /docs/en/packing/SOT886_132.pdf SOT886_132 documents N N 2013-02-18 XSON6; reel pack; standard product orientation; 12NC ending 132 /docs/en/packing/SOT886_132.pdf /docs/en/packing/SOT886_132.pdf Packing Information N 145666923842250347 2023-10-17 pdf N en Nov 28, 2012 145666923842250347 Packing Information Y N XSON6; reel pack; standard product orientation; 12NC ending 132 Supporting Information Supporting Information 2 7 1.0 English Reflow Soldering temperature profile 1442122749741692602431 PSP 34.6 KB None None documents None 1442122749741692602431 /docs/en/supporting-information/Reflow_Soldering_Profile.pdf 34577 /docs/en/supporting-information/Reflow_Soldering_Profile.pdf REFLOW_SOLDERING_PROFILE documents N N 2016-10-08 Reflow Soldering Profile /docs/en/supporting-information/Reflow_Soldering_Profile.pdf /docs/en/supporting-information/Reflow_Soldering_Profile.pdf Supporting Information N 371282830530968666 2024-11-28 pdf N en Feb 17, 2014 371282830530968666 Supporting Information Y N Reflow Soldering Profile 8 1.0 English 1442132941688704980874 PSP 75.1 KB None None documents None 1442132941688704980874 /docs/en/supporting-information/MAR_SOT886.pdf 75147 /docs/en/supporting-information/MAR_SOT886.pdf MAR_SOT886 documents N N 2013-07-12 MAR_SOT886 Topmark /docs/en/supporting-information/MAR_SOT886.pdf /docs/en/supporting-information/MAR_SOT886.pdf Supporting Information N 371282830530968666 2024-08-23 pdf N en Jun 2, 2013 371282830530968666 Supporting Information Y N MAR_SOT886 Topmark false 0 NX3L1T5157 downloads en true 1 Y PSP Y Y Application Note 2 /docs/en/application-note/AN10161.pdf 2016-10-08 1442087705165712483365 PSP 2 Feb 15, 2017 Application Note PDF None /docs/en/application-note/AN10161.pdf English documents 145467 None 645036621402383989 2023-10-17 N /docs/en/application-note/AN10161.pdf PicoGate Logic footprints /docs/en/application-note/AN10161.pdf documents 645036621402383989 Application Note N en None Y pdf 2.0 N N PicoGate Logic footprints 145.5 KB AN10161 N 1442087705165712483365 /secured/assets/documents/en/application-note/AN10343.pdf 2016-10-08 1442087177551706747937 PSP 3 Dec 30, 2010 Application Note PDF Registration without Disclaimer /secured/assets/documents/en/application-note/AN10343.pdf English documents 251364 None 645036621402383989 2024-08-22 Y /webapp/Download?colCode=AN10343 AN10343: MicroPak Soldering Information Data Sheet /secured/assets/documents/en/application-note/AN10343.pdf documents 645036621402383989 Application Note N en Extended Y pdf 2.0 Y N AN10343: MicroPak Soldering Information Data Sheet 251.4 KB AN10343 N 1442087177551706747937 Data Sheet 1 /docs/en/data-sheet/NX3L1T5157.pdf 2016-10-08 1442051702746691521930 PSP 1 Dec 3, 2019 Data Sheet PDF None /docs/en/data-sheet/NX3L1T5157.pdf English documents 269158 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/NX3L1T5157.pdf Low-ohmic single-pole double-throw analog switch /docs/en/data-sheet/NX3L1T5157.pdf documents 980000996212993340 Data Sheet N en None Y pdf 6.2 N N Low-ohmic single-pole double-throw analog switch 269.2 KB NX3L1T5157 N 1442051702746691521930 Package Information 1 /docs/en/package-information/SOT886.pdf 2016-10-08 1455079082173711152542 PSP 4 Jan 9, 2017 Package Information PDF None /docs/en/package-information/SOT886.pdf English documents 198147 None 302435339416912908 2024-09-10 N /docs/en/package-information/SOT886.pdf XSON6: plastic extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body /docs/en/package-information/SOT886.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N XSON6: plastic extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body 198.1 KB SOT886 N 1455079082173711152542 Packing Information 2 /docs/en/packing/SOT886_115.pdf 2013-04-23 1442131067530724463033 PSP 5 Apr 23, 2013 Packing Information None /docs/en/packing/SOT886_115.pdf English documents 210382 None 145666923842250347 2024-08-26 N /docs/en/packing/SOT886_115.pdf XSON6; Reel pack; SMD, 7" Q1/T1 Standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115 /docs/en/packing/SOT886_115.pdf documents 145666923842250347 Packing Information N en None Y pdf 2.0 N N XSON6; Reel pack; SMD, 7" Q1/T1 Standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115 210.4 KB SOT886_115 N 1442131067530724463033 /docs/en/packing/SOT886_132.pdf 2013-02-18 1442131570574722156790 PSP 6 Nov 28, 2012 Packing Information None /docs/en/packing/SOT886_132.pdf English documents 184175 None 145666923842250347 2023-10-17 N /docs/en/packing/SOT886_132.pdf XSON6; reel pack; standard product orientation; 12NC ending 132 /docs/en/packing/SOT886_132.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N XSON6; reel pack; standard product orientation; 12NC ending 132 184.2 KB SOT886_132 N 1442131570574722156790 Supporting Information 2 /docs/en/supporting-information/Reflow_Soldering_Profile.pdf 2016-10-08 1442122749741692602431 PSP 7 Feb 17, 2014 Supporting Information Reflow Soldering temperature profile None /docs/en/supporting-information/Reflow_Soldering_Profile.pdf English documents 34577 None 371282830530968666 2024-11-28 N /docs/en/supporting-information/Reflow_Soldering_Profile.pdf Reflow Soldering Profile /docs/en/supporting-information/Reflow_Soldering_Profile.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Reflow Soldering Profile 34.6 KB REFLOW_SOLDERING_PROFILE N 1442122749741692602431 /docs/en/supporting-information/MAR_SOT886.pdf 2013-07-12 1442132941688704980874 PSP 8 Jun 2, 2013 Supporting Information None /docs/en/supporting-information/MAR_SOT886.pdf English documents 75147 None 371282830530968666 2024-08-23 N /docs/en/supporting-information/MAR_SOT886.pdf MAR_SOT886 Topmark /docs/en/supporting-information/MAR_SOT886.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N MAR_SOT886 Topmark 75.1 KB MAR_SOT886 N 1442132941688704980874 true Y Products

Documentation

Quick reference to our documentation types.

8 documents

Compact List

Application Note (2)
Data Sheet (1)
Package Information (1)
Packing Information (2)
Supporting Information (2)

Design Files

Quick reference to our design files types.

1 design file

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history